CHTC® Cable - SPEC 2050
Product description
Part Numbers
285150, 337620, 337630, 337640, 337650, 337660, 337670, 337680, 337690, 337700, 337710, 240990, 241510, 241010, 232560, 241000, 252370, 337720, 337730, 337740, 337750, 337760
Conductor
- 18 AWG and 16 AWG tinned, annealed copper per ASTM B33
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1: Pairs - black and white; Triads - black, white and red. One conductor in each pair or triad is printed alphanumerically for easy identification
Shield
- Individual and overall shielded pairs/triads
- Individual pairs/triads are 100% shielded with Flexfoil® aluminum/polyester in contact with stranded tinned copper drain wire
- Overall shield is Flexfoil® aluminum/polymer in contact with stranded tinned copper drain wire
Jacket
- Lead-free Cross-linked Chlorinated Polyethylene (XL-CPE)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -40˚C
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Excellent resistance to abrasion and heat deformation
- Provides excellent oil and chemical resistance
- Excellent low temperature cold bend characteristics
- Oil Res I & II
- “Heavy Duty” rating per ICEA standards
Compliances
- Industry Compliances:
- UL 1277 Type TC, UL File # E57179
- UL 1581
- ICEA S-73-532/WC57
- RoHS Compliant
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
Packaging
- Material cut to length and shipped on nonreturnable wood reels