CVTC® Cable - SPEC 2350
Product description
Part Numbers
366160, 337270, 337360, 337280, 337290, 337300, 337310, 337320, 337330, 337340, 337350, 319810, 319870, 337370, 3382260, 337390, 337400, 337410, 337420, 337430, 337440, 337450
Conductor
- 18 AWG and 16 AWG bare, annealed copper per ASTM B3
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1: Pairs - black and white; Triads - black, white and red. One conductor in each pair or triad is printed alpha-numerically for easy identification
Shield
- Overall shielded pairs/triads
- Overall shield is Flexfoil® aluminum/polymer in contact with stranded tinned copper drain wire
Jacket
- Lead-free, flame-retardant, sunlight-resistant Polyvinyl Chloride (PVC)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -25˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
Compliances
- Industry Compliances:
- UL 1277 Type TC, UL File # E57179
- UL 1581
- ICEA S-73-532/NEMA WC57
- RoHS Compliant
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
Packaging
- Material cut to length and shipped on non-returnable wood reels