CVTC® Cable - SPEC 2400
Product description
Part Numbers
319820, 319840, 319850, 337470, 337480, 337490, 337510, 337520, 337530, 337540, 337550, 337560, 337570, 337580, 337590, 337600
Conductor
- 18 AWG and 16 AWG bare, annealed copper per ASTM B3
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Cross-linked Polyethylene (XLPE)
- Color-coded per ICEA Method 1: Pairs - black and white. One conductor in each pair is printed alpha-numerically for easy identification
Shield
- Individual and overall shielded pairs
- Individual pairs are 100% shielded with Flexfoil® aluminum/polyester in contact with stranded tinned copper drain wire
- Overall shield is Flexfoil® aluminum/polymer in contact with stranded tinned copper drain wire
Jacket
- Lead-free, flame-retardant, sunlight-resistant Polyvinyl Chloride (PVC)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -25˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
Compliances
- Industry Compliances:
- UL 1277 Type TC, UL File # E57179
- UL 1581 • ICEA S-73-532/NEMA WC57
- RoHS Compliant
- Flame Test Compliances:
- UL 1581/UL 2556 VW-1
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
Packaging
- Material cut to length and shipped on non-returnable wood reels