Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  4. Multi-Conductor, Shielded, Non-Plenum Cable
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
  4. Multi-Conductor, Shielded, Non-Plenum Cable

Multi-Conductor, Shielded, Non-Plenum Cable

Multi-Conductor, Shielded, Non-Plenum, 2-8 Conductors, 12-22 AWG
Product description

Part Numbers

E2482S, E2484S, E2502S, E2503S, E2504S, E2506S, E2508S, E2522S, E2524S, E2532S, E2534S, E2542S, E2544S

 

Product Construction

Conductor: 22 thru 12 AWG fully annealed solid bare copper per ASTM B3 

Insulation

  • Premium-grade, color-coded PVC
  • Color code: See chart in datasheet

Shield

  • Overall Flexfoil® polyester-supported aluminum foil
  • Stranded tinned copper drain wire 

Jacket

  • Premium-grade PVC, red
  • Temperature range: -20°C to +90°C
  • Sequential footage markings to facilitate installation
  • Includes ripcord 

 

Applications

  • Wiring of fire alarms
  • Smoke alarms
  • Voice communications
  • Burglar alarms
  • Fire protective circuits
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 760 Type FPLR (UL: 90°C, 300 V)
  • NEC Article 725 Type CL3R (UL: 90°C, 300 V)
  • NEC Article 800 Type CMR (UL: 90°C, 300 V)
  • Suitable for use in the State of California
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Conductor, Shielded, Non-Plenum, 2-8 Conductors, 12-22 AWG.pdf save_alt