Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Multi-Conductor, Shielded, Non-Plenum, CSA Cable
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
  • fr
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
  4. Multi-Conductor, Shielded, Non-Plenum, CSA Cable

Multi-Conductor, Shielded, Non-Plenum, CSA Cable

Multi-Conductor, Shielded, Non-Plenum, 2-30 Conductors, 12-18 AWG, CSA
Product description

Part Numbers

C4334A, C4335A, C4336A, C4337A, C4338A, C4339A, C4340A, C4341A, C4342A, C4343A, C4344A, C4345A, C4346A, C4350A, , C4347A, C4348A

Additional Resources: CAROL® Electronics Quick Reference Guide, CAROL® Electronics Alarm & Security Guide

 

Product Construction

Conductor: 18-12 AWG fully annealed, solid bare copper per ASTM B3 

Insulation

  • Premium-grade, color-coded PVC
  • Color code: See page 206 of the catalog for the CSA Fire Alarm Color Code Chart 

Shield

  • 100% Flexfoil® aluminum/polyester with 25% overlap, foil facing out
  • Stranded tinned copper drain wire 

Jacket

  • Premium-grade PVC, red
  • Temperature range: -20°C to +105°C
  • TRU-Mark® print legend contains footage markings from 1000’ to 0’ 

 

Applications

  • Wiring of fire alarms
  • Smoke alarms
  • Voice communications
  • Burglar alarms
  • Fire protective circuits
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 725 PLTC (UL: 105˚C, 300 V)
  • NEC Article 760 Type FPL (UL: 105˚C, 300 V)
  • CSA FAS105 (CSA: 105˚C, 300 V)
  • C22.2 No. 208-03 (R2008) Weather (Sunlight) Resistant (1,000 HR)
  • RoHS Compliant Directive 2015/863/EU (RoHS-3)
  • Passes CSA FT4 Vertical Flame Test 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Multi-Conductor, Shielded, Non-Plenum, 2-30 Conductors, 12-18 AWG, CSA.pdf save_alt