Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Product Center
  3. Electrification
  4. Super Vu-Tron® Supreme Types SJOOW/SOOW with GenClean® Jacket
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
  2. Product Center
  3. Electrification
  4. Super Vu-Tron® Supreme Types SJOOW/SOOW with GenClean® Jacket

Super Vu-Tron® Supreme Types SJOOW/SOOW with GenClean® Jacket

Super Vu-Tron® Supreme Types SJOOW/SOOW with GenClean® Jacket
Product description

Part Numbers

02601, 02602, 02603, 02604, 02605, 02606, 02607, 02608, 02609, 02631, 02632, 02633, 02634, 02635, 02636, 02621, 02637, 02638, 02639, 02622, 02641, 02642, 02643, 02623, 02645, 02646, 02624

 

Conductors

  • 18 through 10 AWG fully annealed class M stranded tinned copper 

 

Insulation

  • Premium-grade, color-coded, oil-resistant 105ºC EPDM 

 

Jacket

  • Super Vu-Tron® Supreme, yellow with GenClean® technology
  • Temperature range: –50ºC to +105ºC UL/CSA
  • Voltage rating: 300 volts Type SJOOW / 600 volts Type SOOW 

 

Target Applications/Markets

  • Food/beverage manufacturing
  • Marine manufacturing
  • Manufactured structures
  • Severe environments OEM/MRO applications
  • Dockside power
  • Machine and power tools
  • Motor lead
  • Portable machinery
  • Cranes
  • Submersible pumps
  • Where water immersion is required

 

Features

  • Cleanable rubber jacket
  • Reduced scuffing
  • Excellent flexibility in cold temperatures
  • Lasts longer in flex applications (extra-flexible Class M stranding)
  • Integral Flexfill®
  • Ozone-, sunlight (UV)- and weather-resistant
  • UL Listed and CSA Certified for indoor and outdoor use
  • Water-resistant if properly sealed and terminated
  • Safety-colored, with high-visibility yellow jacket
  • High heat and flame resistance
  • Resistant to sunlight, oils, acids and chemicals
  • Excellent abrasion and cut resistance
  • Tinned copper conductors — corrosion/ oxidation-resistant 

 

Industry Approvals:

  • UL Flexible Cord - UL 62
  • CSA Flexible Cord - C22.2-49
  • MSHA Approved
  • OSHA Acceptable
  • RoHS Compliant 

 

Packaging

  • 250' (76.2 m), 500' (152.4 m), 1000' (304.8 m)
  • Other put-ups available on special order
Product datasheet
  • Super Vu-Tron® Supreme Types SJOOW-SOOW with GenClean® Jacket.pdf save_alt