Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en
  • fr

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. TECK90 Cable - SPEC 8025
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
  • fr
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Electrification
  4. TECK90 Cable - SPEC 8025

TECK90 Cable - SPEC 8025

TECK90 Cable - SPEC 8025
Product description

Part Numbers

780220, 780250, 780280, 794540, 792940, 780310, 330090, 792960, 792980, 793000, 780290, 308190, 333750, 330280, 299980

 

Product Construction

Conductors: 14 AWG bare copper Class B compressed concentric round to ASTM B8 

Insulation

  • Cross-linked Polyethylene (XLPE), Type RW90
  • Color-coded: 1 to 4 conductors—black, white, red and blue; over 4 conductors—per ICEA Method 4, individual conductors colored black with conductor number surface printed in contrasting ink 

Ground (Bonding) Conductor: The conductor consists of one uninsulated stranded bare copper conductor

Inner Jacket: Lead-free, flame-retardant, moisture- and sunlight-resistant Polyvinyl Chloride (PVC), black 

Armor: Aluminum Interlocked Armor (AIA) 

Overall Jacket: Lead-free, ACID-FLAME-CHECK √√® AG14 flame-retardant, moisture- and sunlight-resistant Polyvinyl Chloride (PVC), black

Options: Galvanized Steel Interlocked Armor (GSIA) 

 

Applications

  • For exposed and concealed wiring in dry, damp or wet locations
  • For use in ventilated, non-ventilated and ladder-type cable trays in dry, damp or wet locations
  • For direct earth burial (with protection as required by the inspection authority)
  • For wiring in all hazardous locations when used with certified HL cable glands 

 

Features

  • Rated at 90˚C wet or dry
  • Excellent crush, oil and chemical resistance • Provides long service life • Meets cold bend and impact tests at -40˚C 

 

Compliances

Industry Compliances: CSA Standard C22.2 No. 131 and No. 174

Flame Test Compliances

  • CSA FT1 and FT4
  • IEEE 1202 (70,000 BTU/hr) CSA FT4

Other Compliances

  • Hazardous Location Rating: HL
  • EPA 40 CFR, Part 261 for leachable lead content per TCLP method
  • OSHA Acceptable
  • RoHS Compliant 

 

Packaging

  • For Canadian customers, lengths are provided on returnable wood or steel reels that require a deposit. Extra charges apply for lagging, pulling eyes, paralleling and plexing.
  • For U.S. customers, material is cut to length and shipped on non-returnable wood reels, while lengths in excess of 10,000 lbs. are provided on returnable steel reels that require a deposit. Extra charges apply for cuts less than 1000 ft., lagging, pulling eyes, paralleling and plexing.
Product datasheet
  • TECK90 SPEC 8025.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery