Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  • fr
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
  4. Telephone Station/Intercom & Speaker Burglar Alarm Cable
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
  • fr
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
  4. Telephone Station/Intercom & Speaker Burglar Alarm Cable

Telephone Station/Intercom & Speaker Burglar Alarm Cable

Telephone Station Intercom & Speaker Burglar Alarm
Product description

Part Numbers

C4408, C4408ST, C4410, C4412, C4412ST, C4413

 

Product Construction

Conductor: Solid or stranded bare copper per ASTM B3 

Insulation

  • Semi-rigid, flame-retardant PVC
  • Color code: See chart in datasheet

Core: Conductors in a quad configuration (C4412) 

Jacket

  • Low-temperature, flame-retardant beige PVC (-20°C to +105°C)
  • Sequential footage markings
  • Cables are suitable for installation with T-18 staples 

 

Applications

  • Intercom systems and speaker extension service
  • Suggested voltage rating: 300 volts
  • C4413 only: Product is in conformance with TIA 568C, TIA 570B standards and the FCC Part 68 ruling which requires telephone system cables for voice and data services into homes to be at minimum category 3, 2 pr. 22 AWG solid 

 

Compliances

  • NEC Article 800 Type CMR/CMX-Indoor/ Outdoor; UL Listed (105°C, 300 V)
  • C4413 only, Category 3
  • RoHS Compliant Directive 2015/863/EU (RoHS-3) 

 

Packaging

Please contact Customer Service for packaging and color options

Product datasheet
  • Telephone Station Intercom & Speaker Burglar Alarm.pdf save_alt