VNTC® Cable - SPEC 4700
Product description
Part Numbers
261130, 261140, 261150, 260000, 259980, 247620, 261160, 243710, 266580, 243740, 243560, 229600, 243660, 243720, 243750, 243570, 243580, 243670, 243810, 243840, 243770, 243820, 243690
Conductor
- 18 AWG thru 10 AWG fully annealed stranded bare copper per ASTM B3
- Class B stranding per ASTM B8
Insulation
- Flame-retardant Polyvinyl Chloride (PVC) with Polyamide (nylon)
- Color-coded per ICEA Method 1, Table E-2 plus alpha-numeric printed numbers (does not include white or green)
Shield
- Overall shielded multi-conductor
- Overall shield is Flexfoil® aluminum/polymer, in contact with stranded tinned copper drain wire
Jacket
- Lead-free, flame-retardant, sunlight-resistant Polyvinyl Chloride (PVC)
Applications
- In free air, cable tray, raceways or direct burial
- In wet or dry locations
- Permitted for use in Class I, Division 2 industrial hazardous locations per NEC
- Permitted for Exposed Run (ER) use in accordance with NEC for 3 or more conductors
Features
- Rated at 90˚C wet or dry
- Ripcord applied to all cables with jacket of 60 mils or less
- Meets cold bend test at -25˚C
- Type ER versions meets crush and impact requirements of Type MC cables.
- Sunlight- and weather-resistant
- Excellent flame resistance
- Excellent physical, thermal and electrical properties
- Excellent moisture resistance
- Good resistance to abrasion and heat deformation
- Provides good oil and chemical resistance
Compliances
- Industry Compliances:
- UL 1277 Type TC-ER for 3 or more conductors, UL File # E57179
- UL 1581
- UL 66 NEC Type TFN conductors (16 & 18 AWG)
- UL 83 NEC Type THHN/THWN conductors (14 through 10 AWG)
- ICEA S-73-532/NEMA WC57
- Flame Test Compliances:
- UL 1685 Vertical Flame Test
- IEEE 383
- IEEE 1202
- CSA FT4
- Other Compliances:
- EPA 40 CFR, Part 261 for leachable lead content per TCLP
- OSHA Acceptable
- RoHS Compliant
Packaging
- Material cut to length and shipped on non-returnable wood reels