Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity of the Group
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • What we offer
  • More

    Go to page
    • Insight
    • Sustainability
    • Innovation
    • Diversity & Inclusion
    • Resources
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. CCW® Armored Instrumentation, Pairs/Triads, Individual and Overall Shield SPEC 9350
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity of the Group
      • Ethics & Integrity of the Group
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Insight
  • Sustainability
  • Innovation
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integrity of the Groupchevron_right
      • chevron_left

        Ethics & Integrity of the Group

        Discover More
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Transportation & Mobility
        • Other Industries & Oems
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer
  • Insight

  • Sustainability
  • Innovation
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. CCW® Armored Instrumentation, Pairs/Triads, Individual and Overall Shield SPEC 9350

CCW® Armored Instrumentation, Pairs/Triads, Individual and Overall Shield SPEC 9350

CCW® Armored Instrumentation, Pairs/Triads, Individual and Overall Shield SPEC 9350
Product description

Part Numbers: 

9350.18020001, 9350.18040001, 9350.18080001, 9350.18120001, 9350.18160001, 9350.18240001, 9350.16020001, 9350.16040001, 9350.16060001, 9350.16080001, 9350.16100001, 9350.16120001, 9350.16160001, 9350.16200001, 9350.16240001, 9350.16360001, 9350.16500001, 9350.16040002, 9350.16080002, 9350.16120002, 9350.16160002, 9350.16240002, 9350.16360002
 

Product Construction: 

 

Conductor: 

  • Bare annealed copper per ASTM B3 
  • Class B stranding per ASTM B8
 

Insulation: 

  • Flame-retardant Polyvinyl Chloride (PVC) insulation and nylon covering, rated 90°C per UL Standard 83 •
  • Color-coded per ICEA Method 1: pairs – black and white; triads – black, white and red. Each conductor in each pair or triad is printed alphanumerically for easy identification 
 

Shielded Pairs/Triads:

  • Isolated and individually twisted pairs or triads with a Flexfoil® aluminum/polyester tape shield providing 100% coverage 
  • Stranded tinned copper drain wire, two sizes smaller than insulated conductors 
 

Cable Assembly: 

  • Individually shielded pairs or triads are cabled together with a left-hand lay 
 

Overall Shield: 

  • Flexfoil® aluminum/polyester tape shield providing 100% coverage 
  • Stranded tinned copper drain wire, same size as insulated conductors 
 

Inner Jacket:  

  • Flame-retardant Polyvinyl Chloride (PVC) per UL Standard 1569, black 
  • Low temperature performance meets ASTM D746 brittleness temperature at or below -40°C 
  • Nylon rip cord to facilitate jacket removal
 

CCW Armor: 

  • Impervious, continuously welded and corrugated aluminum alloy sheath per UL Standards 1569 and 2225 
  • CCW armor conductivity meets the grounding requirements of NEC Article 250 
 

Overall Jacket: 

  • Flame-retardant, moisture- and sunlight resistant Polyvinyl Chloride (PVC) per UL Standard 1569, black 
  • Low temperature performance meets ASTM D746 brittleness temperature at or below -40°C 
 

Applications: 

  • CCW armored 600 volt instrumentation cables with individually shielded pairs or triads and an overall shield provide superior protection and reliability against physical damage for use in instrumentation and process control applications where shielding against both external EMI and EMI between groups is required
  • For use in Class 1 remote-control and signal circuits in accordance with NEC Article 725 
  • Recognized for use in Class I, II and III, Divisions 1 and 2; or Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505 
  • Installed indoors or outdoors, in wet or dry locations, in a raceway, as aerial cable on a messenger, in cable trays, or for direct burial 
  • Recognized for use on fixed or floating offshore petroleum facilities as recommended by the American Petroleum Institute 
 

Features: 

  • CCW armor provides superior mechanical protection and an impervious barrier to moisture, gas and liquids 
  • CCW armor provides EMI shielding performance 
  • Meets cold bend and cold impact at -40C 
 

Specifications: 

 

Design Adherence: 

  • UL 83 Thermoplastic Insulated Wire and Cables 
  • UL 1569 Metal Clad Cables 
  • UL 2225 Cables and Cable Fittings for Use in Hazardous Locations 
  • UL 1309/CSA C22.2 No. 245 Marine Shipboard Cable Flame Tests: 
  • IEEE 383 (70,000 BTU/hr) 
  • CSA FT4 
  • IEEE 1202 (70,000 BTU/hr) 
 

Compliances: 

  • UL Type MC-HL, CT USE, SUN RES, DIR BUR, -40°C, UL File # E90496 
  • UL Listed Marine Shipboard, UL File # E85994 
  • American Bureau of Shipping (ABS) Listed for CWCMC 
  • RoHS Compliant
Product datasheet
  • CCW® Armored Instrumentation SPEC 9350.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Insight
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery