RWU90 (Canada)
Product description
Product Construction
Conductor: 14 AWG thru 750 kcmil annealed Class B compressed stranded soft drawn plain copper
Insulation
- Heat- and moisture-resistant, low temperature Cross-linked Polyethylene (XLPE), Type RWU90 (-40°C)
- Color code: 14 AWG - black, 12 AWG thru 10 AWG - black, white, red, blue, green; 8 AWG thru 2 AWG - black, green, black with white stripe, black with red stripe, black with blue stripe; 1 AWG and larger - black (other colors available subject to minimum order quantity)
Print: PRYSMIAN® (PLANT OF MFG) 1C SIZE (AWG OR KCMIL)(MM2) HIGH SPEED CU XLPE 1000 V RWU90 CSA (-40˚C) YEAR OF MFG SEQUENTIAL METER MARKINGS NOTE: For black insulation, add SR
Options: PVC jacket (FT1 rating)
Applications
- In accordance with the Canadian Electrical Code (CEC), Part 1
- For wiring exposed to the weather (black or black with colored stripes)
- For use in raceways (except cable trays) in dry, damp or wet locations in accordance with theCEC
- Approved for direct burial per CEC Rule 12-012
- For service entrance below ground
Features
- Rated 90°C wet and dry
- Meets cold bend and cold impact tests at -40°C
- High Speed (HS) cable features a specially designed XLPE insulation that allows for fast and easy cable pulls
Compliances
Industry Compliances: CSA Standard C22.2 No. 38, CSA Approval File Number 156400
Packaging
Available in various standard lengths