Anaconda® Brand Type G-GC Power Round Portable with Ground-Check EPR-CPE
Product description
Part Numbers
13306.644092, 13304.693196, 13354.340300, 13302.772159, 13301.422060, 13351.608053, 13352.555382, 13354.645300, 13354.774063, 13354.646000, 13352.556200, 13354.646500
Conductor
- 6 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored (black, white and red)
Ground-Check-Conductor
- Annealed copper, rope-lay-stranded per ASTM B172, insulated with high-strength yellow polypropylene
Grounding Conductors
- Two coated copper, rope-lay-stranded per ASTM B172
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE G-GC 2000 VOLTS FT1 FT5 P-7K-102-045 MSHA
Options
- Colored jackets are available
- Anamaxx® jacket
Applications
- Designed for use as trailing cables on AC mining equipment:
- Where a ground-check conductor is required for fail-safe monitoring
- Where induced voltages in the grounding system will not present a hazard
Features
- Ground-check-conductor provides fail-safe ground monitoring for maximum safety
- Improved ground-check conductor has longer flex life and durability
- Rope-lay-stranded conductors are extremely flexible and resistant to wire breakage
- Excellent heat, moisture, steam, oil, chemical and radiation resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
Packaging
- Material cut to length and shipped on non- returnable reels