Anaconda® Brand Type G Power Flat Parallel Portable with Ground EPR/CPE
Product description
Part Numbers
13116.550400, 13116.550300, 13102.830713, 13101.629210, 13151.752132, 13114.755200, 13116.755300, 13116.755400
Conductor
- 4 AWG thru 4/0 AWG coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored (black and white)
Grounding Conductor
- Coated copper, rope-lay-stranded and shaped with a green elastomer covering designed to keep the grounding conductor in place in the flat assembly
Jacket
- Extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 2/C FLAT TYPE G 2000 VOLTS P-102-109 MSHA
Options
- Colored jackets are available
- Anamaxx® jacket
Applications
- Designed for use as trailing cables on DC mining equipment
- Designed for use where a grounding conductor is necessary
Features
- Flat construction provides maximum resistance to damage from crushing and runovers
- D-shaped insulation prevents conductors from shifting under the jacket
- Excellent physical toughness and heat stability
- Excellent heat, moisture, steam, oil, chemical, radiation and compression cut resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
Packaging
- Material cut to length and shipped on non- returnable reels