Anaconda® Brand Type MP-GC (Uniblend® EPR) Mine Power Feeder with Ground-Check EPR/CPE
Product description
Part Numbers
16361.910600, 16361.910400, 16361.910200, 16361.910100, 16361.915100, 16361.915200, 16361.915300, 16361.915400, 16361.916000, 16361.916200, 16361.916500
Conductor
- 6 AWG thru 500 kcmil annealed bare copper, Compact Class B strand
Extruded Strand Shield (ESS)
- Extruded thermosetting semi-conducting stress control layer over conductor
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored for contrast with black conducting layers
Extruded Insulation Shield (EIS)
- Extruded thermosetting semi-conducting layer, free stripping from insulation with color-coded (black, white and red) marker strip placed under the copper tape
Insulation Shield
- Overlapped annealed copper tape
Ground-Check Conductor
- Annealed copper Class B strand, insulated with yellow polypropylene
Grounding Conductors
- Two coated annealed copper conductors, Class B strand
Jacket
- Lead-cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE MP-GC 5000 VOLTS P-07-KA110019-MSHA
Options
- Colored jackets are available
- CSA compliance available upon request
Applications
- Provides high-voltage distribution intended for permanent installations
- Designed for use:
- In underground mining and boreholes
- In aerial installations, ducts or direct burial
Features
- Excellent heat, moisture, oil, corona, chemical and radiation resistance
- High dielectric strength
- Electrical stability under stress
- Low dielectric loss
- Triple extrusion forms a virtually perfect electrode, eliminating unequal electrical stresses
- Tough and reliable
- Highly resistant to tearing, punctures, abrasions, oil and flame
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
- Meets CAN/CSA C22.2 No. 96.1 Mine Power Feeder Cables
Packaging
- Material cut to length and shipped on non-returnable reels