Anaconda® Brand Type SHD-BGC Power Shielded Round Portable with Extensible Ground-Check EPR/CPE
Product description
Part Numbers
13340.340100.CA, 13340.355100.CA, 13340.645200.CA, 13340.645300.CA, 13340.645400.CA, 13340.646000.CA, 13340.646100.CA, 13340.646200.CA, 13340.646500.CA
Conductor
- 1 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation
Insulation Shield
- A flexible coated copper/textile braid shield is applied over a non-conducting overlapped tape
Ground-Check Conductor
- Coated copper, specially stranded to provide extensibility without sustaining tensile load, thereby providing maximum resistance to flex fatigue
- Insulated with high-strength polypropylene and placed in the center interstice
Grounding Conductors
- Three coated copper, rope-lay-stranded per ASTM B172, in contact with the flexible braid shield
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE SHD-BGC 2000 VOLTS (-50C) FT1 FT5 CSA LR 27161 P-7K-102-045 MSHA
Options
- Colored jackets are available
- TPU (Thermoplastic Polyurethane) jacket
- Anamaxx® jacket
Applications
- Designed for use as a trailing cable on AC mining equipment:
- Where maximum safety is mandatory, including underground mining machines, where induced voltages in an unbalanced grounding system could be hazardous
- On low- and medium-voltage AC circuits where shielding is desired or required
Features
- Flexible insulation shield provides shock hazard protection
- A symmetrical grounding system does not produce induced voltages when operating in a balanced 3-phase system
- Excellent heat, moisture, steam, oil, chemical and radiation resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
- Meets CAN/CSA C22.2 No. 96 Portable Power Cables and is certified by Natural Resources Canada
Packaging
- Material cut to length and shipped on non-returnable reels