Anaconda® Brand Type SHD-GC Power Shielded Round Portable with Ground-Check EPR/CPE (Canada)
Product description
Part Numbers
16245.310200.CA, 16245.310100.CA, 16245.315100.CA, 16299.625200.CA, 16245.615300.CA, 16245.615400.CA, 16245.616000.CA, 16245.616200.CA, 16245.616500.CA
Conductor
- 2 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Extruded Strand Shield (ESS)
- Extruded thermosetting semi-conducting stress control layer over conductor
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored for contrast with the black conducting layer Insulation
Shield
- A flexible coated copper/textile braid shield is applied over a conducting overlapped tape
Ground-Check Conductor
- Annealed copper, rope-lay-stranded per ASTM B172, insulated with high-strength yellow polypropylene
Grounding Conductors
- Coated copper, rope-lay-stranded per ASTM B172
- Two conductors in contact with the flexible copper braid shield
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE SHD-GC 15000 VOLTS (-50C) FT1 FT5 CSA LR 27161 P-7K-102-046 MSHA
Options
- Colored jackets are available
- TPU (Thermoplastic Polyurethane) jacket
- Anamaxx ® jacket
Applications
- Designed for use as a trailing cable on AC mining equipment:
- Where service conditions are severe and maximum safety is mandatory (such as power shovels and draglines in open-pit mines, quarries, gantry cranes and slag reclaiming)
- For high-voltage distribution in underground mines, where frequent relocation is necessary
Features
- Simultaneous extrusion and vulcanization of both the strand shield and insulation form a virtually perfect electrode, eliminating unequal electrical stresses
- Excellent heat, moisture, steam, oil, corona, chemical and radiation resistance
- Flexible for easy handling
- High dielectric strength
- Electrical stability under stress
- Low dielectric loss
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
- Meets CAN/CSA C22.2 No. 96 Portable Power Cables and is certified by Natural Resources Canada
Packaging
- Material cut to length and shipped on non-returnable reels cut to length and shipped on non-
returnable ree
returnable reels