Anaconda® Brand Type SHD-GC Power Shielded Round Portable with Ground-Check EPR/CPE
Product description
Part Numbers
13306.240600.CA, 13306.240400.CA, 13349.340300.CA, 13302.253396.CA, 13301.814577.CA, 13351.179353.CA, 13352.658076.CA, 13349.645300.CA, 13354.490389.CA, 13349.646000.CA, 13349.646100.CA, 13362.315522.CA, 13349.646500.CA
Conductor
- 6 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation
Insulation Shield
- A flexible coated copper/textile braid shield is applied over a non-conducting overlapped tape
Ground-Check Conductor
- Annealed copper, rope-lay-stranded per ASTM B172, insulated with high-strength yellow polypropylene
Grounding Conductors
- Coated copper, rope-lay-stranded per ASTM B172
- Two conductors in contact with the flexible copper braid shield
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE SHD-GC 2000 VOLTS (-50C) FT1 FT5 CSA LR 27161 P-7K-102-045 MSHA
Options
- Colored jackets are available
- TPU (Thermoplastic Polyurethane) jacket
- Anamaxx® jacket
Applications
- Designed for use as trailing cables on AC mining equipment:
- Where a ground-check conductor is required for fail-safe monitoring
- With Bretby-type cable handling devices on longwall shearers
- Where induced voltages in the grounding system will not produce a hazard
- On low- and medium-voltage AC circuits where shielding is desired or required
Features
- Flexible insulation shield provides shock hazard protection
- Excellent heat, moisture, steam, oil, chemical and radiation resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
- Meets CAN/CSA C22.2 No. 96 Portable Power Cables and is certified by Natural Resources Canada
Packaging
- Material cut to length and shipped on non-returnable reels