Anaconda® Brand Type SHD-GC Power Shielded Round Portable with Ground-Check EPR/CPE
Product description
Part Numbers
16241.210600, 16204.858221, 16202.317964, 16201.396409, 16241.615100, 16252.271926, 16241.215300, 16254.730315, 16241.216000, 16241.216300, 16262.687414, 16265.570479
Conductor
- 6 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Extruded Strand Shield (ESS)
- Extruded thermosetting semi-conducting stress control layer over conductor
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored to contrast with the black conducting layer
Insulation Shield
- A flexible coated copper/textile braid shield is applied over a non-conducting overlapped tape
Ground-Check Conductor
- Annealed copper, rope-lay-stranded per ASTM B172, insulated with high-strength yellow polypropylene
Grounding Conductors
- Coated copper, rope-lay-stranded per ASTM B172
- Two conductors in contact with the flexible copper braid shield
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE SHD-GC 5000 VOLTS P-7K-102-046 MSHA
Options
- Colored jackets are available
- TPU (Thermoplastic Polyurethane) jacket
- Anamaxx® jacket
Applications
- Designed for use as a trailing cable on AC mining equipment:
- Where service conditions are severe and maximum safety is mandatory (such as power shovels and draglines in open-pit mines, quarries, gantry cranes and slag reclaiming)
- For high-voltage distribution in underground mines where frequent relocation is necessary
Features
- Simultaneous extrusion and vulcanization of both the strand shield and insulation form a virtually perfect electrode, eliminating unequal electrical stresses
- Excellent heat, moisture, steam, oil, corona, chemical and radiation resistance
- Flexible for easy handling
- High dielectric strength
- Electrical stability under stress
- Low dielectric loss
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
Packaging
- Material cut to length and shipped on non-returnable reels