Anaconda® Brand Type SHD Power Flat Portable with Ground EPR/CPE
Product description
Part Numbers
13790.025200, 13792.025300
Conductor
- 2/0 AWG and 3/0 AWG coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation
Insulation Shield
- A flexible coated copper/textile braid shield is applied over a non-conducting overlapped tape
Grounding Conductors
- Coated copper, rope-lay-stranded per ASTM B172
- Two conductors, shaped and covered with an extruded semi-conducting shield
Jacket
- Reinforced, extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C FLAT TYPE SHD 2000 VOLTS P-7K-102132 MSHA
Options
- Colored jackets are available
- Anamaxx® jacket
Applications
- Designed for use as trailing cables on AC mining equipment:
- Where induced voltages in the grounding system will not produce a hazard
- On low- and medium-voltage AC circuits where shielding is desired or required
Features
- Flexible insulation shield provides shock hazard protection
- Excellent heat, moisture, steam, oil, chemical and radiation resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
Packaging
- Material cut to length and shipped on non-returnable reels