Anaconda® Brand Type VFD-BGC Power Shielded Round Portable with Extensible Ground-Check EPR/CPE
Product description
Part Numbers
13373.030200, 13373.030100, 13373.035100, 13373.035200, 13373.035300, 13373.035300, 13373.035400, 13373.036000, 13373.036200, 13373.036500
Conductor
- 2 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation, colored
Ground-Check Conductor
- Coated copper, specially stranded to provide extensibility without sustaining tensile load, thereby providing maximum resistance to flex fatigue
- Insulated with high-strength polypropylene and placed in the center interstice
Grounding Conductors
- Three coated copper, rope-lay-stranded per ASTM B172
Shield
- A flexible coated copper braid shield under an aluminum tape provides protection from radiated noise and a low transfer impedance path for the high frequency components of PWM signals
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 3/C TYPE VFD-BGC 2000 VOLTS 07-KA140006 MSHA
Options
- Colored jackets are available
- Anamaxx® jacket
Applications
- Designed for use as a trailing cable on AC mining equipment:
- From the inverter to the motor on variable frequency drive (PWM) systems
- Where radiated EMI is causing interference with nearby systems
- Where a ground-check conductor is required for fail-safe ground monitoring
- With wireless ground monitoring systems
Features
- Flexible overall shield provides shock hazard protection
- A symmetrical grounding system does not produce induced voltages when operating in a balanced three-phase system and minimizes common-mode current in PWM drive systems
- Enhanced ground-check conductor has longer flex life and durability
- Excellent heat, moisture, steam, oil, chemical and radiation resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
Packaging
- Material cut to length and shipped on non-returnable reels