Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Product Center
  3. Specialties
  4. Anaconda® Brand Type W Power Flat Parallel Portable EPR/CPE
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
  2. Product Center
  3. Specialties
  4. Anaconda® Brand Type W Power Flat Parallel Portable EPR/CPE

Anaconda® Brand Type W Power Flat Parallel Portable EPR/CPE

Anaconda® Brand Type W Power Flat Parallel Portable EPR/CPE
Product description

Part Numbers

13106.824571, 13104.785463, 13102.514941, 13192.800100, 13192.805100, 13192.905200, 13192.905300, 13192.905400

 

Conductor

  • 6 AWG thru 4/0 AWG coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172 

 

Insulation

  • Ethylene Propylene Rubber (EPR) insulation colored (black, white, red and green) 

 

Jacket

  • Extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE) 

 

Jacket Marking

  • PRYSMIAN® ANACONDA® BRAND (SIZE) 4/C FLAT TYPE W 2000 VOLTS P-102-109 MSHA

 

Options

  • Colored jackets are available
  • Anamaxx® jacket 

 

Applications

  • Designed for use as trailing cables on AC mining equipment:
    • Where a ground-check conductor is not required for fail-safe ground monitoring
    • Where induced voltages in the grounding system do not present a hazard 

 

Features

  • Flat construction provides maximum resistance to damage from crushing and runovers
  • Distributes tensile load uniformly among four conductors
  • Shaped insulation to prevent conductors from shifting under the jacket
  • Excellent physical toughness and heat stability
  • Excellent heat, moisture, steam, oil, chemical, radiation and compression cut resistance
  • Flexible for easy handling
  • Resists cutting, impact, abrasion, flame and sunlight
  • Excellent thermal stability and physical properties over a broad temperature range 

 

Compliances

  • ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • Meets flame test requirements and is accepted for listing by MSHA
  • Approved by the Pennsylvania Department of Environmental Protection 

 

Packaging

  • Material cut to length and shipped on non- returnable reels
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
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery