Anaconda® Brand Type W Power Flat Parallel Portable without Ground EPR/CPE
Product description
Part Numbers
13115.550400, 13115.550300, 13115.550200, 13101.814061, 13151.499461, 13152.844840, 13115.755300, 13115.755400
Conductor
- 4 AWG thru 4/0 AWG coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored (black and white)
Jacket
- Extra-heavy-duty, lead-cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 2/C FLAT TYPE W 2000 VOLTS P-102-109
MSHA Options
- Colored jackets are available
- Anamaxx ® jacket
Applications
- For use as trailing cables on DC mining equipment
- For use where diode grounding is employed
- For battery charges and oil drilling rigs
Features
- Flat construction provides maximum resistance to damage from crushing and runovers
- D-shaped insulation prevents conductors from shifting under the jacket
- Excellent physical toughness and heat stability
- Excellent heat, moisture, steam, oil, chemical, radiation and compression cut resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
Packaging
- Material cut to length and shipped on non-returnable reels