Anaconda® Brand Type W Power Round Portable EPR/CPE
Product description
Part Numbers
13306.426312, 13304.440400, 13306.340300, 13302.440200, 13306.340100, 13306.345100, 13306.645200, 13306.645300, 13306.645400, 13306.646000, 13306.646200, 13306.646500
Conductor
- 6 AWG thru 500 kcmil coated annealed copper, bunched wires, rope-lay-stranded per ASTM B172
Insulation
- Ethylene Propylene Rubber (EPR) insulation colored (black, white, red and green)
Jacket
- Reinforced, two-layer, extra-heavy-duty, lead- cured Chlorinated Polyethylene (CPE)
Jacket Marking
- PRYSMIAN® ANACONDA® BRAND (SIZE) 4/C TYPE W 2000 VOLTS (-50C) FT1 FT5 CSA LR 27161 P-7K-102-045 MSHA
Options
- Colored jackets are available
- Anamaxx® jacket
Applications
- Designed for use as trailing cables on AC mining equipment:
- Where a ground-check conductor is not required for fail-safe ground monitoring
- Where induced voltages do not present a problem
Features
- Rope-lay-stranded conductors are extremely flexible and resistant to wire breakage
- Excellent heat, moisture, steam, oil, chemical and radiation resistance
- Flexible for easy handling
- Resists cutting, impact, abrasion, flame and sunlight
- Excellent thermal stability and physical properties over a broad temperature range
- The two-layer jacket is reinforced to provide maximum protection from mechanical damage, the cause of most portable cable failures
Compliances
- ICEA S-75-381 Portable and Power Feeder Cables for use in mines and similar applications
- Meets flame test requirements and is accepted for listing by MSHA
- Approved by the Pennsylvania Department of Environmental Protection
- Meets CAN/CSA C22.2 No. 96 Portable Power Cables and is certified by Natural Resources Canada
Packaging
- Material cut to length and shipped on a non-returnable reel