Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Specialties
  4. AUTO-FLEX® CF Control Cable
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
  3. Specialties
  4. AUTO-FLEX® CF Control Cable

AUTO-FLEX® CF Control Cable

AUTO-FLEX® CF Control Cable
Product description

The AUTO-FLEX® TC continuous flexing control cable is designed and manufactured with reduced diameters for continuous flexing and high-speed automated applications. It is ideal for environments where small bend radii, long flex life, and resistance to tension, flame, abrasion, and temperature are critical. Typical applications include cable carriers (C-Track), festoon systems, and cable trays for automated robotic feeds.

 

Design Parameters 

Conductors: Soft drawn tinned copper, per ASTM B -174, and UL-62 for very high flexibility and increased flex life, reduced copper fatigue/ conductor breakage, easy soldering and corrosion resistance. 

Insulation: Color-coded flexible and flame-retardant insulation with a nylon sheath rated for 90°C dry and 75°C wet applications. 

Cabling: Conductors are planetary cabled in a contra-helical lay with non-wicking, non-hygroscopic fillers with an overall binder of rubberized fabric tape for exceptional performance in severe flexing applications. 

Jacket: Black, flame- and oil-resistant thermoset jacket per UL-62 and ICEA S-68-516, suitable for use indoors and outdoors in severe flexing applications where oil, chemicals, and extreme temperatures are considerations.

 

Construction 

AUTO-FLEX® CF cable is designed and manufactured in a variety of alternative constructions for specific applications. Options include: 

  • Shielded pairs
  • Overall shields
  • Composite conductors
  • Fiber optics

 

Specifications and Ratings

  • UL-listed Type TC (Tray Cable)
  • CSA certified (File No. LL36970)
  • AWM certified
  • Meets IEEE 383-1974 vertical flame test, CSA FT4, 600 Volt, 90°C Dry, 75°C Wet

     

Product datasheet
  • SPL-WLD-0002-Auto-Flex-CF-Control-Cable.pdf save_alt