Bostrig™ Type P Power Cable 600V or 0.6/1kV
Bostrig™ Type P Marine and Offshore Cable is primarily designed for power, control, signal, and instrumentation applications for offshore and land drilling rigs, marine vessels, and offshore production facilities.
Bostrig™ cables have excellent resistance to oil, abrasion, moisture, vibration, sunlight, and ester based mud (Type P- MR). They are suitable for use in Class 1, Division 1 offshore applications (armored and sheathed).
The standard insulation has a continuous operating temperature of 125°C, allowing for higher ampacity levels. These cables also meet cold bend requirements of -40°C and cold impact of -35°C (CSA 22.2 N0. 0.3).
This product may be manufactured in an unarmored or armored and sheathed version.
Features and Ratings
- Superior resistance to oil, abrasion, moisture, sunlight, crush and impact
- High strand count conductors provide superior flexibility
- Higher allowable conductor operating temperature results in increased ampacity - Cold bend/ cold impact of -40°/ -35°C in accordance with CSA 22.2 No. 0.3
- Flame retardant in accordance with IEEE 1202 and IEC 60332-3-22 Category A
- Meets IEEE standards for 600V and performance requirements of IEC standards for 0.6/1 kV
- Unarmored cables suitable for Class 1, Division 2 and Zone 2 hazardous locations offshore
- Meets the requirements of UL 1277 and UL 1569 for Type TC-ER exposed runs
Approvals
- IEEE 1580 and IEEE 45-Marine Shipboard Cable
- UL 1309-Marine Shipboard Cable Type X110
- CSA 22.2 No. 245-Marine Shipboard Cable Type X110
- CSA 22.2 No. 230-Type TC-ER CSA 22.2 No. 230 & No. 38 Direct Burial (#14 AWG & larger)
- Det Norske Veritas (DNV)
- American Bureau of Shipping (ABS)
- Transport Canada Approved AMS400-20-2
- Transport Canada 8700-20-2
- Lloyd’s Register of Shipping (LRS)
- United States Coast Guard-46CFR
Construction
CONDUCTORS: Soft annealed stranded tinned copper per ASTM B 33. A polyester tape separator is used over the conductor.
INSULATION: Bostrig Type P chemically cross-linked polyolefin (XLPO), meeting IEEE 1580.
JACKET: Flame-Retardant Thermosetting CPE (Chlorinated Polyethylene) applied over the armor in accordance with the requirements of IEEE-1580- 2010. Arctic Neoprene (Type N) also available as an option.