Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. LT 2.0 Dry Loose Tube Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity of the Group
      • Ethics & Integrity of the Group
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Utilities & Power Grids
    • Telecoms
    • Asset Monitoring Systems & Electronics
    • Construction & Infrastructure
    • Industries
    • Transportation & Mobility
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Insight
  • Sustainability
  • Innovation
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integrity of the Groupchevron_right
      • chevron_left

        Ethics & Integrity of the Group

        Discover More
      • Human Rights
      • Diversity & Inclusion
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Utilities & Power Grids
    • Telecoms
    • Asset Monitoring Systems & Electronics
    • Construction & Infrastructure
    • Industries
    • Transportation & Mobility
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer
  • Insight

  • Sustainability
  • Innovation
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. LT 2.0 Dry Loose Tube Cable

LT 2.0 Dry Loose Tube Cable

LT 2.0 Dry Loose Tube Cable
Product description

LT2.0 Loose Tube Cable features an innovative design with numerous advantages. The LT2.0 is built with 2.0mm buffer tubes, resulting in an outer diameter that is up to 20% smaller than standard loose tube cables that use 2.5mm buffer tubes. In today’s telecom industry, where hardware space and cable pathways are increasingly valuable, this reduced outer diameter allows installers to fit cables into smaller, more affordable ducts as well as into tight spaces within larger, congested ducts.

A standout feature of the LT2.0 is its use of industry-leading, bend-insensitive single-mode fiber, which can withstand temperatures of up to 432°F. Additionally, the smaller outer diameter makes the LT2.0 30% lighter, which not only facilitates easier handling but also enables the transport of up to 40% more cable per reel.

Ordering Guide: Fiber Outdoor Ordering Guide

Additional Resources: Color Code Guide for Fiber Optic Specifications, Fiber Code Addendum, International Standards and Fiber Products Table

US Part Numbers: F-E2D1JKT-12-B1-006-E3, F-E2D1JKT-12-B1-012-E3, F-E2D1JKT-12-B1-024-E3, F-E2D1JKT-12-B1-036-E3, F-E2D1JKT-12-B1-048-E3, F-E2D1JKT-12-B1-072-E3, F-E2D1JKT-12-B1-096-E3, F-E2D1JKT-12-B1-120-E3, F-E2D1JKT-12-B1-144-E3, F-E2D1JKT-12-B1-216-E3, F-E2D1JKT-12-B1-264-E3, F-E2D1JKT-12-B1-288-E3, F-E2D1JKT-12-B1-432-E3, F-E2D1A1J-12-B1-006-E3, F-E2D1A1J-12-B1-012-E3, F-E2D1A1J-12-B1-024-E3,  F-E2D1A1J-12-B1-036-E3, F-E2D1A1J-12-B1-048-E3, F-E2D1A1J-12-B1-072-E3, F-E2D1A1J-12-B1-096-E3, F-E2D1A1J-12-B1-120-E3, F-E2D1A1J-12-B1-144-E3, F-E2D1A1J-12-B1-216-E3, F-E2D1A1J-12-B1-264-E3, F-E2D1A1J-12-B1-288-E3, F-E2D1A1J-12-B1-432-E3, F-E2D1A2J-12-B1-006-E3, F-E2D1A2J-12-B1-012-E3, F-E2D1A2J-12-B1-024-E3, F-E2D1A2J-12-B1-036-E3, F-E2D1A2J-12-B1-048-E3, F-E2D1A2J-12-B1-072-E3, F-E2D1A2J-12-B1-096-E3, F-E2D1A2J-12-B1-120-E3, F-E2D1A2J-12-B1-144-E3, F-E2D1A2J-12-B1-216-E3, F-E2D1A2J-12-B1-264-E3, F-E2D1A2J-12-B1-288-E3, F-E2D1A2J-12-B1-432-E3, F-E2DNA2J-12-B1-006-E3, F-E2DNA2J-12-B1-012-E3, F-E2DNA2J-12-B1-024-E3, F-E2DNA2J-12-B1-036-E3, F-E2DNA2J-12-B1-048-E3, F-E2DNA2J-12-B1-072-E3, F-E2DNA2J-12-B1-096-E3, F-E2DNA2J-12-B1-120-E3, F-E2DNA2J-12-B1-144-E3, F-E2DNA2J-12-B1-216-E3, F-E2DNA2J-12-B1-264-E3, F-E2DNA2J-12-B1-288-E3, F-E2D2A2J-12-B1-006-E3, F-E2D2A2J-12-B1-012-E3, F-E2D2A2J-12-B1-024-E3, F-E2D2A2J-12-B1-036-E3, F-E2D2A2J-12-B1-072-E3, F-E2D2A2J-12-B1-096-E3, F-E2D2A2J-12-B1-120-E3, F-E2D2A2J-12-B1-144-E3, F-E2D2A2J-12-B1-216-E3, F-E2D2A2J-12-B1-264-E3, F-E2D2A2J-12-B1-288-E3, F-E2D2A3J-12-B1-006-E3, F-E2D2A3J-12-B1-012-E3, F-E2D2A3J-12-B1-024-E3, F-E2D2A3J-12-B1-036-E3, F-E2D2A3J-12-B1-048-E3, F-E2D2A3J-12-B1-072-E3, F-E2D2A3J-12-B1-096-E3, F-E2D2A3J-12-B1-120-E3, F-E2D2A3J-12-B1-144-E3, F-E2D2A3J-12-B1-216-E3, F-E2D2A3J-12-B1-264-E3, F-E2D2A3J-12-B1-288-E3

Global Part Numbers: M-E2D1JKT-12-B1-006-E3, M-E2D1JKT-12-B1-012-E3, M-E2D1JKT-12-B1-024-E3, M-E2D1JKT-12-B1-036-E3, M-E2D1JKT-12-B1-048-E3, M-E2D1JKT-12-B1-072-E3, M-E2D1JKT-12-B1-096-E3, M-E2D1JKT-12-B1-120-E3, M-E2D1JKT-12-B1-144-E3, M-E2D1JKT-12-B1-216-E3, M-E2D1JKT-12-B1-264-E3, M-E2D1JKT-12-B1-288-E3, M-E2D1JKT-12-B1-432-E3, M-E2D1A1J-12-B1-006-E3, M-E2D1A1J-12-B1-012-E3, M-E2D1A1J-12-B1-024-E3,  M-E2D1A1J-12-B1-036-E3, M-E2D1A1J-12-B1-048-E3, M-E2D1A1J-12-B1-072-E3, M-E2D1A1J-12-B1-096-E3, M-E2D1A1J-12-B1-120-E3, M-E2D1A1J-12-B1-144-E3, M-E2D1A1J-12-B1-216-E3, M-E2D1A1J-12-B1-264-E3, M-E2D1A1J-12-B1-288-E3, M-E2D1A1J-12-B1-432-E3, M-E2D1A2J-12-B1-006-E3, M-E2D1A2J-12-B1-012-E3, M-E2D1A2J-12-B1-024-E3, M-E2D1A2J-12-B1-036-E3, M-E2D1A2J-12-B1-048-E3, M-E2D1A2J-12-B1-072-E3, M-E2D1A2J-12-B1-096-E3, M-E2D1A2J-12-B1-120-E3, M-E2D1A2J-12-B1-144-E3, M-E2D1A2J-12-B1-216-E3, M-E2D1A2J-12-B1-264-E3, M-E2D1A2J-12-B1-288-E3, M-E2D1A2J-12-B1-432-E3, M-E2DNA2J-12-B1-006-E3, M-E2DNA2J-12-B1-012-E3, M-E2DNA2J-12-B1-024-E3, M-E2DNA2J-12-B1-036-E3, M-E2DNA2J-12-B1-048-E3, M-E2DNA2J-12-B1-072-E3, M-E2DNA2J-12-B1-096-E3, M-E2DNA2J-12-B1-120-E3, M-E2DNA2J-12-B1-144-E3, M-E2DNA2J-12-B1-216-E3, M-E2DNA2J-12-B1-264-E3, M-E2DNA2J-12-B1-288-E3, M-E2D2A2J-12-B1-006-E3, M-E2D2A2J-12-B1-012-E3, M-E2D2A2J-12-B1-024-E3, M-E2D2A2J-12-B1-036-E3, M-E2D2A2J-12-B1-072-E3, M-E2D2A2J-12-B1-096-E3, M-E2D2A2J-12-B1-120-E3, M-E2D2A2J-12-B1-144-E3, M-E2D2A2J-12-B1-216-E3, M-E2D2A2J-12-B1-264-E3, M-E2D2A2J-12-B1-288-E3, M-E2D2A3J-12-B1-006-E3, M-E2D2A3J-12-B1-012-E3, M-E2D2A3J-12-B1-024-E3, M-E2D2A3J-12-B1-036-E3, M-E2D2A3J-12-B1-048-E3, M-E2D2A3J-12-B1-072-E3, M-E2D2A3J-12-B1-096-E3, M-E2D2A3J-12-B1-120-E3, M-E2D2A3J-12-B1-144-E3, M-E2D2A3J-12-B1-216-E3, M-E2D2A3J-12-B1-264-E3, M-E2D2A3J-12-B1-288-E3

Product datasheet
  • TLS-DS-A-104-0923_LT 2.0 Dry Loose Tube Cable.pdf save_alt
prysmian.product.installation_guide_caption
  • PR01 Loose Tube Procedure v9 03_15_2016.pdf save_alt
  • PR06 Buffer Tube Midspan Access Tool v3 11_29_2016.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Insight
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2025 All rights reserved

Gallery