Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. PowrNet® Cable
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. PowrNet® Cable

PowrNet® Cable

PowrNet® 600 Volt Secondary Network Cable
Product description

PowrNet® cables are specifically designed for use in congested urban secondary network ducts and buried systems, suitable for both wet and dry locations. These cables prioritize maximum reliability, ease of installation, and low smoke emissions. 

With their unique design, PowrNet® cables offer track-resistant properties and minimize gas evolution. They also feature excellent abrasion and tear resistance, along with a low coefficient of friction, making them easy to pull into existing duct systems. 

Manufactured to comply with ANSI/NEMA WC70 and ICEA S-95-658 standards, PowrNet network cables are rated for 2000 volts or less for the distribution of electrical energy.

Product datasheet
  • UTY-0011-1025_PowrNet 600 V Secondary Network Cable.pdf save_alt