Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. PowrServ® Cable
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Product Center
  3. PowrServ® Cable

PowrServ® Cable

PowrServ® Low-Voltage Underground Distribution Cable
Product description

600-volt tri-rated, lead-free, XLPE-insulated underground distribution cables are available in both duplex and triplex configurations and are designed for secondary power distribution circuits. These cables have a maximum conductor operating temperature of 90 °C for both wet and dry locations. They are resistant to abrasion, impact, and sunlight, and they comply with all applicable requirements of ANSI/ICEA Standard S-105-692 and UL Standard 854. 

The PowrServ cables are classified as tri-rated Type USE-2/RHH/RHW-2 and can be installed directly buried or within ducts or conduits. Each cable consists of two or three aluminum alloy phase conductors and one neutral conductor, all insulated with extruded black cross-linked polyethylene. The conductors are made of compact stranded AA-8000 series aluminum alloy, which is recognized by ASTM Standards B800, B801, and B836.

Product datasheet
  • UTY-0059-1025_PowrServ Tri-Rated LV Cable.pdf save_alt