Low Voltage Industrial Cables

Low Voltage Industrial Cables Manufactured for Excellence

Reliability and peak performance are essential for low-voltage cables. Prysmian offers a wide range of high-quality cables that can be customized to meet specific needs, making them suitable for a variety of applications.

Our 600-volt single-conductor low-voltage power cables, including UL Types RHH/RHW-2/USE-2 and XHHW-2, are designed for a wide range of applications. They provide outstanding reliability and maximum performance, giving users confidence in their capabilities.

For enclosed environments or densely populated areas, our specially designed GenFree® II Low-Smoke, Zero-Halogen XHHW-2 and RHH/RHW-2/USE-2 cables are ideal. These cables comply with stricter smoke-emission standards, making them ideal for auditoriums, arenas, hotels, and airports and ensuring safety in these critical spaces.

17 FREE® and GenFREE® LSZH Cables

Prysmian's 17 FREE® cable constructions are designed with environmentally friendly properties and are offered at competitive prices. By eliminating halogens, these cables are free from chlorine, fluorine, bromine, and iodine, making them less toxic and more eco-friendly.

GenFREE® II Low-Smoke Zero-Halogen (LSZH) Low Voltage Power Cables use 17 FREE technology provide excellent flame resistance and low smoke emissions, and are completely halogen-free. Available in Type XHHW-2 single-conductor designs, these cables are ideal for use in enclosed environments or densely populated areas where strict adherence to smoke- and halogen-free material standards is required.

Low Fire Hazard and Fire-Resistant Solutions

The performance of cables in a fire is critical. Low-quality cables can accelerate the spread of flames, endangering both people and property. 

Prysmian offers a comprehensive service that not only addresses the technical requirements of each project but also offers recommendations and implementations for improved safety. Our goal is to deliver innovative products with outstanding performance that meet the highest safety standards, helping to prevent and mitigate the effects of fire.

Contact Us


Industrial Cables - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 243 8020
  • print
  • email
  • mapview map