GenSPEED® Copper Datacom Cables

GenSPEED® Copper Category Cable Solutions

In today's fast-paced world, the demand for easily accessible information has never been greater. This is where GenSPEED® datacom cables play a crucial role. These cables are designed to effectively transmit and communicate information through telephone and computer systems. GenSPEED® offers a variety of performance levels and constructions for Category 6A, Category 6, Category 5e, and Category 3 cables. With this range, GenSPEED® has all your connectivity needs covered.

Record-Breaking Small-Diameter Cat 6A Cable

GenSPEED® 10 MTP™ is the world's first Category 6A cable, featuring an overall diameter of just 0.230 inches. This innovative cable not only meets but exceeds all TIA standards, providing exceptional protection against alien crosstalk and immunity to electromagnetic interference (EMI). Its enhanced design, along with a reduced diameter, lighter weight, and improved flexibility, simplifies cable handling and optimizes management. This means you will require less conduit and cable trays, allowing for a more efficient use of existing systems. As a result, you can achieve significant cost savings on your projects.​

GenSPEED® 6 MAX Extended Reach Cables

Prysmian’s GenSPEED® EfficienCMAX® “MAX” Copper Category Cables are designed to meet the increasing demand for Power-over-Ethernet (PoE) and to enhance performance in high-temperature environments. The MAX cable uses a larger-gauge 22 AWG, compared to the standard 24 AWG, and has an LP Listing of 0.7A, making it the most versatile CAT6 cable available.​ 

The MAX cable is available in a wide range of colors, packaging options, and constructions, offering numerous customization options. It is ideal for applications such as building automation, wireless access points, and security devices, including cameras and access controls.​

GenSPEED® LP Listed Cables

Choosing the right cable is crucial for high-power Power over Ethernet (PoE) applications. It’s essential to ensure that your cabling infrastructure can support the increased power levels of the 802.3bt standard. Several factors can influence a cable’s ability to manage heat generated by high-power PoE, including the copper gauge size, cable design, bundle size, and the installation environment.​

GenSPEED® is a leading industry solution that has received UL's Listing for Power (LP) certification. This certification confirms that GenSPEED® can operate at power levels exceeding 100 watts without surpassing the cable's temperature rating. An LP rating guarantees that the cable can effectively handle heat, regardless of bundle size or installation conditions.​

GenSPEED® Copper Cabling Solutions

Prysmian offers a complete line of 10 Gig cabling solutions for varying application and performance needs.​

GO TO PRODUCTS →

Prysmian offers a range of Cat 6 cables to meet the bandwidth needs of every network application.​

GO TO PRODUCTS →

Cat 5e cables are available in various performance levels and constructions. Prysmian offers an extensive range of indoor-outdoor optical cables that meet the stringent environmental requirements typical of outside plant cables and the flammability requirements of premise applications.​

GO TO PRODUCTS →

Prysmian offers a mix of high-quality Plenum, Riser and Multi-dwelling Residential Cat 3 cables designed for voice and data systems.​

GO TO PRODUCTS →

Prysmian’s Copper Outside Plant (OSP) cables are engineered to deliver reliable network or power connections across buildings, cell towers, and distribution points.

GenSPEED® Copper Category Cable FAQs

GenSPEED® copper cables are used in enterprise, commercial, and residential networks for voice, data, video, and building systems connectivity.​

Cat 6A is typically chosen for 10 Gigabit Ethernet, higher bandwidth backbones, and dense or longer runs where additional headroom is needed.​

An LP Listed cable has been evaluated by UL to carry higher PoE power without exceeding its temperature rating, regardless of bundle size or installation conditions.

GenSPEED® 6 MAX uses 22 AWG conductors and an enhanced design to reduce loss, supporting longer runs and higher‑power PoE within Category 6 requirements.​

Yes, GenSPEED® 10 MTP™ meets or exceeds Category 6A requirements while delivering a record‑small 0.230‑inch diameter, improving cable density.

Prysmian’s GenSPEED® copper portfolio brings together trusted performance, broad category coverage, and application-specific constructions to support modern enterprise networks. From legacy voice to high‑bandwidth and high‑power PoE applications, GenSPEED® cables are designed to help simplify specification while delivering reliable, standards‑compliant connectivity.

Contact us


Digital Solutions - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 424 5666
  • print
  • email
  • mapview map