Aluminum & Armored Building Wire

Prysmian | Encore Wire

The Prysmian and Encore Wire partnership continues to provide a wealth of opportunities for our employees, investors, and partners, enlarging our product portfolio and dramatically improving our service offerings to customers. Encore Wire is best-in-class in its competitive arena, with expertise and a focus on building wire and electrical distribution.

Aluminum Building Wire

Prysmian's STABILOY® and NUAL® brands of aluminum alloy building wire and cable are well-known for their high quality and reliable long-term performance. These products include service entrance cables for residential use and power distribution feeder cables for commercial, institutional, and industrial construction applications. Proven and cost-effective, these aluminum alloy building wire products have been installed in thousands of buildings across North America.

Alloy Feeder Cables

Prysmian's STABILOY® and NUAL® brands of aluminum alloy building wire and cable are recognized for their high quality and reliable long-term performance. The aluminum alloy feeder cables are valued for their flexibility and lightweight design, which can lead to substantial savings in installation costs for electrical contractors.

Metal Clad & Armored Cables

Prysmian’s STABILOY® Metal-Clad (MC) Cable and NUAL® Armored Cables are factory-manufactured assemblies that feature interlocked aluminum alloy armor. These cables can be used with or without a PVC jacket. This innovative design not only provides significant cost savings during installation compared to traditional conduit and wire methods but also offers flexibility, durability, and versatility. As a result, our MC and armored cables are the preferred choice for contractors, enabling quick, one-step installation and providing a cost-effective solution for their projects.

 

Encore Wire

As part of the Prysmian family, Encore Wire offers a comprehensive line of aluminum MC and armored building wire suitable for all commercial, industrial, and residential applications.

Service Entrance Cables

STABILOY® brand aluminum alloy service entrance cables are lightweight, flexible, and easy to install, making them ideal for residential use. 

These cables are recognized by the National Electrical Code (NEC) and are listed by Underwriters Laboratories (UL). They include Type SE, Style U, and Type SE, Style R, and are specifically designed for above-ground service entrances and interior wiring.

Encore Wire Residential Building Wire

Encore Wire offers a comprehensive range of aluminum and copper building wire suitable for all residential projects. By offering excellent product availability, high service levels, and the ability to quickly adapt to market demands, Encore Wire can help ensure the success of your next project.

Contact us


Building Wire - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 243 8020
  • print
  • email
  • mapview map