Offshore Oil & Gas Cable Solutions

Dependable, Compliant, and High-Quality Solutions at a Cost-Effective Price

For over 25 years, Prysmian has been a leading provider of cable solutions for offshore projects worldwide. Our extensive experience covers all major oil and gas operating basins, where we deliver a diverse range of power and communication cable systems. These systems are designed to be robust and adaptable, engineered to withstand fire, mud, oil, fuels, moisture, sunlight, vibration, abrasion, and drilling fluids, making them ideal for the industry's most challenging environments.

Our product range includes marine-rated medium- and low-voltage power, control, instrumentation, and fiber optic systems. These solutions comply with major international standards and can be customized to meet local requirements, ensuring both quality and reliability.

In addition to our Exploration and Production portfolio, we offer a variety of cable glands and accessories, service loops and cable assemblies, and additional services. This comprehensive suite of solutions is designed to address all our customers' needs, from the initial exploration phase through to production and maintenance. With Prysmian, you can trust that a single, reliable provider will meet all your cable and accessory requirements.

Offshore Cable Solutions

Prysmian's IEEE 1580 Type P cables are designed to maintain the operational integrity of mission-critical equipment in the harshest environments, including both upstream offshore and onshore oil and gas drilling rigs, production platforms, MODUs (Mobile Offshore Drilling Units), and FPSOs (Floating Production Storage and Offloading units). These cables are engineered to resist mud and oil, enhancing safety and productivity. Our IEEE 1580 Type P product line includes a variety of options, such as flexible, unarmored, armored, sheathed, signal, control, low-voltage, and AC variable frequency drive (VFD) cables.

 

GO TO PRODUCTS:

Type P Power: Single Conductor Armored →

Type P Power: Single Conductor Unarmored →

Type P Power: Multi-Conductor Armored →

Type P Power: Multi-Conductor Unarmored →

Type P Control: Armored →

Type P Control: Unarmored →

Type P Signal: Armored →

Type P Signal: Unarmored →

Type P VFD: Armored →

Type P VFD: Unarmored →

Marine medium-voltage (MV) cables are specifically designed to meet the increasing power distribution needs of offshore drilling rigs, production platforms, and Floating Production Storage and Offloading (FPSO) units. Prysmian offers a comprehensive range of medium-voltage cables (5-15 kV) that feature single and multi-conductor EPR insulation, all engineered to comply with the performance standards of IEEE 1580 Type E. These cables come in various constructions, including flexible stranded, armored, and unarmored options, along with low-smoke, zero-halogen (LSZH) designs. Additionally, armored and sheathed cables are suitable for Class 1 Division 1 applications in offshore environments.

 

GO TO PRODUCTS →

Prysmian's full range of high-performance LV and MV CCW® cables ensures reliable power, control, automation, signaling, and instrumentation for upstream offshore and onshore production facilities, as well as midstream and downstream oil and gas applications.

 

GO TO PRODUCTS →

Prysmian’s AIRGUARD® marine-rated polymeric armored cable is a reliable solution, eliminating the need for outdated interlocked and CCW® cables. Its rugged polymeric AIR BAG™ armor and chemical barrier protection package ensure its performance in harsh environmental and installation conditions. AIRGUARD® is available in medium-voltage, low-voltage, instrumentation and VFD cable constructions. It is TC-ER-HL-rated for Class Division 1 and Zone 1 applications.

 

GO TO PRODUCTS →

Fiber optic cables are crucial for maintaining high-speed data connections in safety communication and emergency systems. It is essential that these cables remain operational even during fire or emergency situations. Prysmian's LSZH fiber optic cables provide a versatile solution designed to endure the harsh conditions typically encountered on marine vessels, oil platforms, drilling rigs, and similar applications. These cables come in various configurations, including single-mode or multimode, armored or unarmored, and fire-rated designs, all of which meet the stringent standards set by IEEE, UL, and IEC.

 

GO TO PRODUCTS →

Prysmian provides a range of rugged copper conductor data cables, including category cables, coaxial cables, signal cables, and PROFIBUS cables for data transmission and acquisition. These cables are engineered for durability, with features such as long service life, stability against aging, high abrasion resistance of the sheath, and resilience to the long-term effects of hydrocarbons and chemicals.

 

GO TO PRODUCTS →

Prysmian's LSZH cables provide distinct advantages for various projects. They offer a range of low-smoke, zero-halogen (LSZH) designs for low- and medium-voltage applications that comply with IEC, UKOOA, and NEK 606 standards for marine cables. These cables are suitable for fixed installations for power, instrumentation, control, and lighting in both EX and safe areas on offshore vessels, oil and gas drilling rigs, and offshore production platforms. 

 

Prysmian’s line of NEK 606 cables is designed to offer excellent resistance to hydrocarbons, sunlight, flames, and drilling fluids. The cables come with multiple design options, including highly flexible conductors, braided armored and unarmored varieties, as well as fire-resistant options for critical circuit applications.

 

GO TO PRODUCTS:

NEK 606 LV Power & Control: Armored →

NEK 606 LV Power & Control: Unarmored →

NEK 606 MV Power: Armored →

NEK 606 Signal: Armored →

NEK 606 Signal: Unarmored →

NEK 606 VFD →

VFD (Variable Frequency Drive) cables control the frequency of electrical power supplied to AC motors. Our low voltage (LV) and medium voltage (MV) VFD cables are designed for complete electromagnetic interference (EMI) shielding and resistance to high-voltage spikes. This ensures the reliability and extended operating life of both the cable and the motor. Prysmian offers a wide range of VFD cables with various design options tailored to meet different reference standards and customer requirements.

 

GO TO PRODUCTS:

AIRGUARD® VFD →

Type P VFD: Armored →

Type P VFD: Unarmored →

Marine MV VFD →

NEK 606 VFD →

Prysmian offshore cables deliver trusted reliability, proven safety, and global expertise backed by decades of innovation. Our portfolio is tested to the highest standards and supports the world’s most challenging offshore projects, ensuring clients benefit from reduced downtime, simplified sourcing, and lifelong cable durability.

AIRGUARD® Armored Cable Solutions

To address aggressive environments and high mechanical stresses, cable manufacturers have historically protected their cables with lead sheathing and metallic armor, which increases the cable's weight and decreases installation flexibility.

Offshore Cable Solutions

Medium Voltage Cable

Medium voltage (6 to 36 kV) cables are essential for power transmission applications, connecting equipment that requires significant power in refineries, pipelines, and other midstream and downstream facilities. Prysmian offers a wide range of medium-voltage cables with diverse designs to meet industry standards and customer requirements.

 

Low Voltage Power & Control Cables 

Low Voltage Power & Control Cables are essential for reliable installations on ships and offshore platforms, serving a wide range of power and control needs. Prysmian offers an extensive range of low-voltage power and control cables, delivering a diverse range of design options tailored to industry standards and customer specifications.

 

Variable Frequency Drive (VFD) Cables 

Variable Frequency Drive (VFD) Cables are designed to efficiently control the frequency of electrical power supplied to AC motors. With complete EMI screening and high-voltage spike resistance, our cables are built to extend the operating life of both the cable and the motor. 

Prysmian offers a diverse range of LV and MV VFD cables, each with customizable design options to meet various reference standards and customer requirements. Find the perfect solution with our wide selection of VFD cables.

 

Instrumentation Cables 

Instrumentation cables play a crucial role in transmitting digital or analog signals for measurement or process control applications in fixed installations within refineries, pipelines, and other midstream downstream facilities. 

Prysmian recognizes the uniqueness of each project. As a result, we provide a wide range of instrumentation cables with a variety of design options. This flexibility empowers you to select the best solution that aligns with your specific reference standards and customer requirements, giving you the control you need.

 

Fiber Optic Cables 

Fiber optic cables play a critical role in providing high-bandwidth, high-speed data connections for both inland and offshore safety communication and emergency systems. It's essential that these cables continue to operate even during fires and other emergencies. 

Prysmian's fiber optic cables are more than just a product; they are a complete solution. They are meticulously designed and rigorously tested to withstand temperatures of up to 1,000°C for more than 3 hours, ensuring uninterrupted reliability in the most critical situations.

Offshore Cable FAQs

Offshore cables are specially designed power and communication cables built to endure the demanding conditions and environments found on offshore oil platforms, wind farms, and marine vessels. They offer enhanced resistance to fire, moisture, chemicals, and mechanical stresses.​

A type P cable refers to IEEE 1580 Type P marine and offshore cables, engineered specifically for power, control, and instrumentation in offshore and onshore rigs. Type P cables are mud and oil-resistant for reliable mission-critical operation.​

These cables are commonly used on offshore drilling rigs, production platforms, FPSOs, MODUs, and marine vessels, where robust, reliable power and communication infrastructure is required to support exploration, production, and life-safety systems.​

Offshore cables support a full suite of applications, including power transmission and distribution, control and automation, instrumentation, data communications, and emergency safety systems in offshore and marine environments.

Contact Prysmian’s team of cable experts for technical datasheets, detailed specifications, and ordering guides for all Prysmian offshore cable products.

Contact us


Oil & Gas - US

America Montemayor