Overhead Conductor Cables

Products designed for efficiency and built to last

With decades of industry expertise, Prysmian is excited to offer a broad array of overhead products that significantly boost the efficiency of transmission and distribution systems. Our solutions empower project managers to tackle their requirements with absolute confidence. Each product is thoroughly tested to meet rigorous industry standards, ensuring that we consistently deliver on our promise of quality and reliability.

Whether you need all-aluminum, aluminum alloy, steel-reinforced, or our specialized T-2® twisted pair conductors, Prysmian’s extensive TransPowr® bare overhead distribution conductors provide versatile constructions tailored to your project’s needs, utilizing various aluminum and steel stranding combinations. Manufactured and tested in accordance with ASTM or CSA specifications, our conductors are synonymous with dependable performance.

We are proud to share that our 100% recyclable TransPowr® overhead conductors deliver exceptional line efficiency and reliability for today’s and tomorrow’s electric power distribution networks. Demonstrating our commitment to sustainability, we now source eco-friendly materials, including low-carbon aluminum and recycled steel, for all TransPowr® bare aluminum conductors, adhering to the highest industry standards.

Additionally, Prysmian's covered overhead conductors are designed to provide protection against extreme weather, chemicals, and potential hazards such as tree limbs and debris. This enhanced durability ensures consistent performance even in the most demanding conditions, reinforcing the resilience of vital infrastructure. We also offer a comprehensive selection of essential conductor and cable products for overhead applications, designed to meet the needs of the electric utility market, including aluminum tie wire, bare soft copper grounding conductors, steel overhead ground wire, and steel guy wire.

E3X® Technology

Prysmian's groundbreaking E3X® Technology is the first overhead conductor in the utility industry designed to dissipate heat. This innovation establishes a new standard for the power grid by reducing power losses, increasing power-carrying capacity, and lowering costs. As a result, it is transforming electricity delivery, making it more efficient and sustainable than ever before.

E3X® Robot System

Prysmian's E3X® Robot System is an Edison Awards™ Gold-winning solution that increases energy transmission efficiency and sustainability. This innovative robotic technology applies the heat-dissipating E3X® coating to existing power lines, reducing grid congestion and ensuring safe, reliable energy transmission. Furthermore, it provides a grid-enhancing solution that eliminates the need to build new transmission lines, enabling utilities to increase capacity by 15-25%.

Alesea Reel Tracking

Alesea is the world's leading standard for cable drum tracking, with over 100,000 drums deployed globally. Our strength lies in advanced IoT devices that ensure seamless data collection and robust open APIs that enable seamless data integration.

Trusted by the world's top cable manufacturers and utility companies. Alesea offers interactive data platforms featuring a user-friendly web portal, customizable business-insights dashboards, and a suite of applications. 

Inside Overhead Conductors

Prysmian manufactures a wide range of bare overhead products suitable for both transmission and distribution applications. Prysmian’s TransPowr® bare overhead products are produced and tested in accordance with the latest ASTM specifications. 

Prysmian offers bare overhead conductors in several types, including all-aluminum conductors (AAC), all-aluminum alloy conductors (AAAC), aluminum conductor steel-reinforced (ACSR), aluminum conductor steel-supported (ACSS), and T-2® twisted pair AAC and ACSR. 

AAC is made from 1350 H19 aluminum, making it lightweight and corrosion-resistant, and ideal for overhead line installations where high strength or temperature ratings are not essential. AAAC, on the other hand, is constructed from high-strength 6201 T81 aluminum alloy and is commonly used for overhead line installations near ocean coastlines, where corrosion can be an issue for steel in ACSR constructions. ACSR combines the lightweight, high-conductivity properties of 1350 H19 aluminum with the high tensile strength and durability of steel. This type of overhead conductor offers greater tension, reduced sag, and longer spans than AAC and AAAC conductors. Standard ACSR designs are typically made with regular-strength Class A galvanized steel (/GA2).

 

GO TO PRODUCTS →

Weatherproof line wire consists of a single conductor covered with either Linear Low-Density Polyethylene (LLDPE) or Cross-linked Polyethylene (XLPE). The conductors can be either compressed or consist of concentric strands made from Aluminum Conductor Steel-Reinforced (ACSR), All Aluminum Conductor (AAC), or solid copper. This type of weatherproof line wire complies with ANSI/ICEA S-70-547.

 

GO TO PRODUCTS →

Tree wire is a versatile solution designed for areas with overhead power lines that may come into contact with trees or debris. Its wide range of applications, along with a durable covering that protects against electrical faults caused by such contact, makes it an ideal choice for various scenarios. 

Tree wire consists of a single conductor, which can be made from Aluminum Alloy Conductor (AAC), All Aluminum Alloy Conductor (AAAC), or Aluminum Conductor Steel Reinforced (ACSR). The conductor is covered with one of the following options: a single layer of thermoset, track-resistant material; a two-layer thermoset covering with a track-resistant outer layer; or a three-layer thermoset covering that includes both a track-resistant outer layer and a thermoset semi-conductive conductor shield. These designs, when used as spacer cables with the appropriate accessories, further enhance the versatility of tree wire.

 

GO TO PRODUCTS →

PowrServ® overhead service drop cables are designed for applications rated up to 600 volts and are available in three configurations: duplex, triplex, and quadruplex. These cables provide safe and reliable solutions for overhead service entrances. 

  • Duplex cables are intended for single-phase power delivery
  • Triplex cables are specifically designed for 3-wire single-phase power
  • Quadruplex cables are constructed for 4-wire three-phase power

 

GO TO PRODUCTS →

Aluminum tie wire is a soft, solid wire made from aluminum. It is frequently used in the construction of overhead transmission and distribution lines to securely fasten components, such as conductors, to pin insulators. In addition, this wire is also employed for above-ground grounding applications during line construction.

 

GO TO PRODUCTS →

Bare Soft Copper Grounding Conductor: These solid and stranded bare soft copper grounding conductors are highly versatile, making them suitable for use as neutral conductors, circuit grounding conductors, and for grounding machinery and equipment. Their adaptability allows them to be employed in various applications, including transformer drop leads and other non-tension hookup jumpers. 

Dead Soft Annealed (DSA) Copper Clad Steel (CCS) Grounding Conductor: These stranded conductors are known for their reliability and can be used as an alternative to copper conductors in grounding applications and systems. Their consistent performance helps ensure the safety and efficiency of the grounding system.

 

GO TO PRODUCTS →

Steel overhead ground wires are utilized for grounding in overhead applications, while steel guy wires serve in shield wire, messenger, and span wire applications. The steel wires are protected from corrosion by galvanization.

 

GO TO PRODUCTS →

Contact us


Power Grid - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 859 572 8000
  • print
  • email
  • mapview map