Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. ResiLink™ Mini-Flat Drop Dielectric Cable
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
  3. Digital Solutions
  4. ResiLink™ Mini-Flat Drop Dielectric Cable

ResiLink™ Mini-Flat Drop Dielectric Cable

ResiLink™ Mini-Flat Drop Dielectric Cable
Product description

Reduced size flat drop with simplex 900μm fiber featuring an easily accessible design, all-dielectric messengers, dry water-blocking technology, dual strength member design, medium-density polyethylene jacket, sheath markings, and compliance with industry standards. The ResiLink™ Mini-Flat Drop Dielectric or Toneable Cable offers superior versatility and protection for broadband and access network installations. Its compact, all-dielectric or optional tone wire designs provide flexibility, durability, and ease of handling for aerial, duct, and direct burial applications. Engineered to meet the highest performance standards, this flat drop fiber optic cable ensures reliable connectivity with minimal maintenance, supporting a wide range of FTTH and telecom deployments.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • Flat Drop Cable Preparation & Handling Procedure with Rip Cords
  • Flat Drop Cable Preparation & Handling Procedure without Rip Cords

 

Part Numbers 

US

Part NumberFiber Count
F-MD1JKT-01-B2-001-E736
F-MDNATJ-01-B2-001-E748

* Where B2 equals glass type

Global: M-MD1JKT-01-B2-001-E7, M-MDNATJ-01-B2-001-E7

 

Key Features 

  • ~20% reduced cross-section surface area compared to traditional flat drop creates an easy-to-handle design that is also robust for demanding FTTH installations.
  • +50% weight reduction compared to traditional flat drop gives installers more lightweight reels for easier and safer connections to residents.
  • The smaller design easily coils and stores in “flower pots”, drop vaults, slack storage wheels and Network Interface Devices (NIDs).
  • Easy-access jacket design allows quick opening with snips or side-cutters; 900µm tight-buffered fiber separates cleanly from the jacket and strength members.
  • All-dielectric messengers eliminate the need for bonding or grounding; they have flexible, lightweight, and kink-resistant construction.
  • Optional tone wire version features a co-extruded 24 AWG tracer for ease of locating.
  • Dry water-blocking technology enables rapid preparation and termination with easy-to-remove materials—an industry first in this simplex drop cable design.
  • Its versatile design supports push or pull installation through ducts and is highly crush-resistant for multiple environments. A dual-strength member configuration provides greater flexibility than a single dielectric rod, and allows a maximum span length of 160ft in NESC loading conditions—on par with traditional larger flat drop designs.
  • Medium-density polyethylene jacket ensures low-friction installation and superior protection from moisture, UV exposure, and physical stress.
  • Sheath markings applied by ink-jet printing provide clear identification and accurate length verification. Performance meets Telcordia GR-20 and ICEA 717 standards; BABA-compliant configurations available upon request.
  • Registered supplier certified to ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 standards.

 

Applications

The ResiLink™ Mini-Flat Drop Dielectric or Toneable Cable is ideal for: 

  • Access and broadband networks
  • Passive Optical Networks (PON)
  • Single Family Unit (SFU) installs
  • Garden Style Apartments and Condominiums
  • Fiber-to-the-Home (FTTH) and Fiber-to-the-Antenna (FTTA)
  • Metro and telecom infrastructure
  • Self-supporting aerial, inside duct and direct burial drop cable installations
  • Projects requiring BABA-compliant materials

 

The Prysmian Advantage in Flat Drop Fiber Optic Cables 

Our Prysmian team leads the industry in flat drop fiber optic cable innovation, providing dependable connectivity solutions for today’s broadband and telecom networks. The ResiLink™ Mini-Flat Drop Dielectric or Toneable Cable delivers high performance in compact, easy-to-install construction. Manufactured in North America and designed for long-term reliability, this cable ensures flexibility, strength, and protection against harsh outdoor conditions. In addition to the ResiLink Mini-Flat, Prysmian offers traditional gel-tube ResiLink up to 24f, a 36/48f version, and a Universal Service Drop (USD) simplex design. As the world’s largest cable solutions provider, Prysmian combines advanced engineering with proven quality to keep critical networks connected and future-ready.

 

FAQs

What is the ResiLink™ Mini-Flat Drop Dielectric or Toneable Cable? 

It’s a compact, all-dielectric, toneable flat drop fiber optic cable with a durable design for aerial, duct, and direct burial installations.

 

What does “dielectric” mean in this cable? 

“Dielectric” means the cable is non-metallic and does not require grounding, offering improved safety and flexibility in aerial and buried environments. The Mini-Flat version with a tone wire is therefore non-dielectric and designed for fast, easy locating. The tone wire must be properly bonded to ensure safe connections at home. 

 

What fiber counts are available for this cable? 

The ResiLink™ Mini-Flat Drop Cable is available in single-fiber configurations with a 900µm tight-buffered design, ideal for FTTH applications.

 

Where is the Mini-Flat Drop Cable typically used? 

It’s commonly used in broadband, FTTH, and access networks where a small, flexible, robust drop solution is needed for self-supporting or direct-burial installations. The 900µm tight-buffer fiber allows for rapid field terminations inside enclosures and Network Interface Devices NIDs. It is compatible with all mechanical, no-epoxy/no-polish, field-installable, and splice-on connectors. For the most robust connector installations in service drop terminals, Prysmian’s ResiLink™ Universal Service Drop Cable offers an embedded aramid interconnect fiber for crimping connectors. 

Mini-Flat is also available with our ezDROP Preconnectorized Fiber Drop Cable assemblies featuring the industry-standard HFOC (OptiTap® Compatible) connector or SC/APC connectors. 

 

What are the benefits of the mini flat drop design? 

The compact, flat design enables easier handling, lowers installation costs, and provides superior protection against environmental factors, making it an efficient and reliable drop solution. It delivers more than 50% weight savings and a nearly 20% reduction in cross-sectional surface area. This allows the cable to fit more slack inside Network Interface Devices (NIDs), “flower pots” or drop vaults. In addition to greater slack, the cable offers improved handling thanks to its reduced dimensions and weight, resulting in faster, safer installations at home. 

For custom configurations, contact our Prysmian team for support.

 

 

 

Product datasheet
  • TLS-DS-A-609-1125_ResiLink Mini-Flat Drop Dielectric & Toneable.pdf save_alt