LV & MV Cable Accessories

Accessories are essential to a power system, greatly enhancing its performance and functionality

With over 25 years of experience, Prysmian specializes in the design, manufacturing, testing, and installation of high-quality wires, cables, and cable accessories for all voltage levels. Our extensive product range is tailored to meet your needs, including splicing, terminating, grounding, and glanding. This product range encompasses splices, indoor and outdoor terminations, connectors, Deadbreak Elbows, glands, cleats, fixings, tooling, and resins. 

We also provide flexible, dedicated engineering support services to address any additional requirements that align with your specific power system specifications.

Elaspeed™ Splices

Prysmian offers a range of Elaspeed™ splices for 5-35 kV applications, utilizing advanced cold-shrink EPDM technology. These splices are simple, robust, and user-friendly, requiring no special tools. The cold-shrink process ensures proper splice recovery. 

The Elaspeed™ Compact Series also provides 20-25% space savings for installations in confined areas, and all splices comply with IEEE 404 specifications.

ColdFit™ Terminations

Prysmian’s polymer terminations are suitable for 5 kV, 15 kV, 25/28 kV, and 35 kV applications. ColdFit™ outdoor PCT (with sheds) and indoor PICT (without sheds) offer fast, reliable installation without heat or complex assembly. 

Deadbreak Elbows

Prysmian's 600/900 Amp Deadbreak Elbows (5-28kV, 35kV) provide a reliable solution for terminating and splicing main feeder circuits. Known as a "T Body," the elbow features a molded EPDM rubber connector with a high-torque bolted connection, making it suitable for circuits with high loads and fault currents. Compatible with solid dielectric cables (XLPE or EPR) with semi-conductive and neutral shielding, it can be installed on cables with or without an outer jacket.

Jun 09, 2023

25 kV ELASPEED™ Compact Splice Installation Demo Video

Jun 09, 2023

35 kV ELASPEED™ Splice Installation Demo Video

Jan 07, 2025

ELASPEED™ Medium Voltage Splice Kits

Apr 07, 2025

ELASPEED™ Medium Voltage 3C PILC Transition Splice Kits

Jun 09, 2023

Outdoor Coldfit™ Termination up to 25 kV for Jacketed Concentric Neutral Cable Demo Video

Jun 09, 2023

Outdoor Coldfit™ Termination up to 35 kV for Jacketed Concentric Neutral Cable Demo Video

Jun 09, 2023

Indoor Coldfit™ Termination up to 15 kV for Metallic Tape Shielded Cable Demo Video

Jan 07, 2025

ColdFit™ Medium Voltage Cold Shrink Terminations

Jun 09, 2023

15 kV Loadbreak Elbows for Metallic Tape Shielded Cable Installation Demo Video

Jun 09, 2023

15/25 kV Deadbreak T-Body Elbows for Metallic Tape Shielded Cable Installation Demo Video

Feb 07, 2025

Deadbreak Series (5-28kV)

Feb 07, 2025

Deadbreak Series (35kV)

Jun 09, 2023

Three Conductor AIRGUARD® Termination up to 25Kv with Copper Tape Shields Demo Video

Jun 09, 2023

Low Voltage AIRGUARD® Preparation and DRYLAM® Grounding Procedure Demo Video

Jun 09, 2023

LV AIRGUARD® Grounding Procedure Demo Video

Jun 09, 2023

AIRGUARD® DRYLAM® Layer Grounding Procedure Demo Video

Sep 09, 2024

Cable Preparation Tools

Nov 12, 2024

Industrial & Construction MV Network Components

Nov 12, 2024

Power Grid MV Network Components

Contact us


Low & Medium Voltage Accessories - US

Brandon Hart

Commercial Operations Senior Manager