Petrochemical Plant

Industrial Power Cable: Reliability for Critical Applications

Categories : Electrification 

This guide will explore industrial power cables, their construction, standards, and key applications. It will help distributors understand what drives demand and how to stock effectively.

Highland Heights, KY   -   Jun 01, 2026 - 09:00 AM

By Wayne Walters, Technical Sales Support Manager, Industrial & Construction, Prysmian North America

 

Manufacturing plants, chemical facilities, and industrial complexes operate around the clock. Their success depends on cables that deliver power without interruption. One failed cable can halt production lines, compromise safety systems, and cost millions in downtime. Industrial power cables drive these operations, connecting equipment to energy sources while withstanding extreme temperatures, chemical exposure, and mechanical stress. For distributors, stocking the right industrial cables means understanding both technical specifications and real-world applications. 

 

What Is an Industrial Power Cable? 

Industrial power cables transmit electrical energy in demanding environments beyond the capabilities of standard building wire. These cables feature robust construction with specialized insulation and jacketing materials designed to resist oil, chemicals, abrasion, and extreme temperatures. 

To meet industrial demands, constructions can include tinned copper conductors for enhanced corrosion resistance, cross-linked polyethylene or ethylene propylene rubber insulation for thermal stability, and thermoplastic or thermoset jackets that protect against environmental hazards. Many industrial cables carry UL Type TC (Tray Cable) ratings, allowing installation in cable trays, raceways, or for direct burial. Some products meet Type TC-ER specifications, permitting exposed run installations without conduit. 

Temperature ratings distinguish industrial cables from lighter-duty alternatives. Most industrial power cables operate at 90°C wet or dry, with specialty constructions handling even higher temperatures. Cold-bend performance matters equally, as cables are often installed in frigid conditions. Products meeting cold bend tests at -40°C maintain flexibility and integrity where standard cables would crack. Voltage classifications span from 600V to 1000V for control and power applications. Multi-conductor configurations range from two to thirty-seven conductors, with individual conductor sizes from 18 AWG through 500 kcmil. 

 

Common Types of Industrial Power Cables 

FREP® Control and Power Cable 

FREP cables combine flame-retardant ethylene propylene rubber insulation with chlorinated polyethylene jackets. The rubber insulation offers greater flexibility than cross-linked polyethylene, simplifying installation in tight spaces or around obstacles. When exposed to flame, FREP insulation burns to ash rather than continuing to propagate fire, offering enhanced fire safety. FREP constructions suit applications where cable routing involves frequent bends or where fire safety carries particular importance. 

 

CVTC® Control, Power, and Variable Frequency Drive (VFD) Shielded Cable 

Variable frequency drives (VFDs) control motor speed by varying electrical frequency and voltage, but they generate electromagnetic interference (EMI) that can disrupt nearby control circuits. CVTC cables incorporate shielding to contain interference, preventing signal degradation in adjacent instrumentation. These cables prove essential in modern industrial facilities where VFDs have become standard for motor control, energy efficiency, and process optimization. 

 

VNTC® Control and Power Cable 

VNTC cables feature flame-retardant polyvinyl chloride insulation with nylon coating, providing reliable performance for control and power distribution in industrial environments. These cables operate at 90°C in wet or dry conditions and maintain flexibility at -25°C, making them suitable for diverse installations. Available in both shielded and unshielded configurations, VNTC cables accommodate applications with conductors ranging from 18 AWG to 10 AWG. The shielded versions protect against electromagnetic interference in environments with variable frequency drives or sensitive instrumentation. VNTC cables meet Type TC-ER requirements for exposed-run installations with three or more conductors, eliminating the need for conduit and reducing installation costs. 

 

Applications Across Sectors 

Manufacturing and Assembly Plants 

Manufacturing facilities depend on reliable power cables to run production equipment, conveyor systems, and automated assembly lines. Industrial power cables in these environments are subject to constant mechanical stress from vibration, cable movement, and occasional physical impacts. Oil mist from machinery settles on surfaces, while temperatures fluctuate as equipment cycles on and off. Distributors serving manufacturing clients need stock that meets Type TC-ER requirements for exposed installations with built-in oil resistance and mechanical durability. 

 

Chemical Processing and Refineries 

Chemical plants and petroleum refineries are among the most challenging cable environments. Explosive atmospheres mandate cables rated for hazardous locations, typically Class I, Division 1 or 2. Chemical exposure ranges from mild solvents to aggressive acids and bases. CCW (Continuously Corrugated Welded) armored cables provide gas-tight, liquid-tight protection in these settings. The welded aluminum or steel armor prevents moisture, vapor, or liquid intrusion that could compromise electrical safety in hazardous atmospheres. 

 

Food and Beverage Processing 

Food processing facilities combine washdown environments with strict sanitation requirements. Power cables are regularly exposed to water, cleaning chemicals, and temperature fluctuations between refrigeration and cooking processes. Cables must resist moisture penetration while maintaining flexibility in cold storage areas. Industrial power cables serving these applications typically feature polyethylene or chlorinated polyethylene jackets with enhanced moisture resistance and cold-temperature ratings down to -40°C. 

 

Mining and Water Treatment 

Mining operations push cables to extreme limits. Underground installations are subject to continuous moisture, ground contact, and potential physical damage from equipment. Portable equipment connections undergo repeated flexing as cables coil and uncoil. Water treatment facilities combine wet environments with chemical exposure from process additives. Outdoor cable runs are exposed to weather and UV radiation. Both applications call for heavy-duty constructions with superior moisture resistance and often armor for mechanical protection. 

 

Power Generation Facilities 

Power plants maintain extensive cable infrastructure connecting generators to switchgear, transformers, and auxiliary systems. Cables near boilers or turbines are exposed to elevated temperatures. Control cables are routed alongside power cables in congested cable trays, raising concerns about electromagnetic interference. These sophisticated applications demand cables that meet multiple performance criteria simultaneously, including thermal ratings, EMI shielding and flame resistance, per IEEE standards. 

 

Compliance and Safety Standards 

Industrial power cables must meet numerous standards ensuring safety and performance. UL 44 covers thermoset-insulated wire and cable, establishing requirements for conductor construction, insulation thickness, voltage ratings, and temperature limits. UL 1277 addresses cable tray cables (Type TC), specifying additional mechanical and flame-resistance properties required for tray installations. 

ICEA (Insulated Cable Engineers Association) standards provide detailed specifications for industrial cables. ICEA S-73-532 (NEMA WC57) covers control cables, while ICEA S-95-658 (NEMA WC70) addresses power cables. These standards specify conductor stranding, insulation types and thicknesses, color coding, voltage ratings, and test procedures. 

Flame test compliance protects lives and property. UL 1685 Vertical Flame Tests assess cables installed in vertical trays, simulating how fire might propagate in actual installations. IEEE 383 and IEEE 1202 provide additional flame-propagation testing for power generation and critical facilities. Distributors should verify that the cables in stock meet the flame-test requirements specified by local electrical codes and customer applications. 

Hazardous location ratings from NEC Articles 501, 502, 503, and 505 permit cable use in areas where flammable gases, vapors, combustible dust, or ignitable fibers may be present. Many industrial power cables are approved for Class I, II, and III, Division 2 locations and are suitable for most industrial facilities outside process areas. 

Environmental compliance includes RoHS directives that limit the use of lead and other toxic materials in cable construction. EPA regulations via TCLP testing ensure cables meet requirements for leachable lead content. These environmental standards become increasingly important as sustainability concerns influence purchasing decisions. 

 

Industrial Power Cable Market Demand 

North American demand for industrial power cables continues to expand, driven by multiple factors. Infrastructure modernization replaces aging cable installations nearing the end of their life in facilities built decades ago. Upgraded electrical systems support increased automation, computerized controls, and energy management systems, all of which require new cable runs. 

Manufacturing reshoring brings production capacity back to North America. New factories and expanded existing facilities create demand for complete electrical infrastructure, including thousands of feet of industrial power cable. Government incentives encourage domestic manufacturing, particularly in strategic sectors like semiconductors, electric vehicles, and renewable energy equipment. 

Energy transition drives cable demand from multiple directions. Renewable energy installations require cables to connect solar arrays and wind turbines to grid infrastructure. Electric vehicle manufacturing calls for extensive automation and process control. Battery production facilities represent particularly cable-intensive operations, combining chemical processing, precision manufacturing, and automated material handling. 

Data center construction explodes as cloud computing, artificial intelligence, and digital transformation multiply processing requirements. These facilities consume enormous amounts of power, distributed through extensive cable systems to servers, cooling equipment, and backup generators. 

For distributors, matching inventory to local industry mix improves turns while enhancing customer service. Heavy manufacturing areas need rugged cable constructions with mechanical durability. Chemical processing clusters call for hazardous location ratings and chemical resistance. Food-processing regions demand moisture-resistant and sanitation-compatible materials. 

 

Delivering Dependable Power Solutions with Prysmian 

As a world-leading wire and cable manufacturer, Prysmian brings over a century of innovation and manufacturing excellence to the industrial power cable market. Our North American operations include more than 50 facilities and 9,000 employees dedicated to delivering the industry's most comprehensive portfolio of products for construction and infrastructure applications. We've invested in domestic production capacity to ensure supply reliability while supporting American jobs and manufacturing. 

Our industrial power cable solutions deliver the performance and reliability your customers demand. FREP cables offer superior flexibility and fire safety for applications where routing challenges or flame resistance take priority. Specialized constructions address every industrial application, from VFD motor control to hazardous-location installations to direct-burial power distribution. 

We manufacture cables that meet or exceed all relevant UL, ICEA, and IEEE standards, with third-party verification to ensure consistent quality. Our products carry the certifications and approvals customers need for code compliance and insurance requirements. 

To learn more about how Prysmian industrial power cables can strengthen your product offering and enhance customer satisfaction, contact our team of cable industry experts.