CAROL® Cord & Cordsets

With a rich history spanning over 70 years, Prysmian’s CAROL® brand has become a symbol of excellence in wire and cable products. We are dedicated to evolving into a premium brand with a comprehensive portfolio that includes cord and cordsets, electronic wire and cable, and datacom products. This ensures we continue to meet the changing needs of our customers. 

 

CAROL® is the most recognized name in flexible cords for temporary power, offering a range of durable products made from plastic, rubber, or specialty materials for applications requiring 600 volts or less. Our extensive line includes portable cords, cordsets, portable power cables, and premium-grade cables for commercial and industrial applications. We provide reliable power solutions for construction sites, factories, and entertainment venues.

CAROL® Portable Cord Products

Prysmian offers a comprehensive range of CAROL® portable cord products, which includes SOW, SOOW, SJOW, SJOOW, SJEO, STOW, SJTOW, SJEOW, and SJT. These products provide versatile solutions for a wide variety of applications. The designations for the portable cord products are as follows:

  • S: Service-rated to 600 V
  • J: Junior service-rated to 300 V
  • V: Vacuum cord rated to 300 V
  • E: Elastomer (plastic) jacket
  • O: Oil-resistant jacket
  • OO: Oil-resistant inner conductor insulation and outer jacket
  • W: Water-resistant jacket, suitable for outdoor use (Note: The 'W' designation is different from Type W Portable Cord, which is also available.)

Cord & Cordset Solutions


Rubber Cord

Rubber Cord

Discover More
Plastic Cord

Plastic Cord

Discover More
Industrial Cord

Industrial Cord

Discover More
Specialty Cord

Specialty Cord

Discover More
Extension Cords & Accessories

Extension Cords & Accessories

Discover More
Welding Cable

Welding Cord

Discover More

CAROL® FrogHide® is the ultimate outdoor cord, engineered for durability and performance. It features a connector end that lights up to indicate power status, making it easy to see at a glance. Known for its strength and flexibility, FrogHide utilizes advanced rubber technology, ensuring lasting durability even in the most challenging conditions. 

 

The innovative design prevents cord pull-out and includes heavy-duty strain relief, providing reliability and longevity for all your outdoor power needs. Enhanced electrical connections create a larger contact area between the blades and receptacles, helping to extend the life of the cord.

Super Vu-Tron® Supreme is an innovative cord that has transformed the industry through its cutting-edge GenClean® technology. This technology features a cleanable jacket, making it an ideal choice for demanding environments, such as the food and beverage industry. Equipped with GenClean, Super Vu-Tron Supreme combines the durability and benefits of a rubber cord with the added convenience of easy surface build-up removal during a wash cycle.

Experience efficient charging power with CAROL® CarolGrene™ Ultra Flex® EV cables. Designed to meet the high-performance needs of all-electric vehicles, our cables are perfect for both commercial and residential charging solutions, ensuring you stay charged and ready to go.

Contact us


Cord & Cordsets - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 243 8020
  • print
  • email
  • mapview map