GenSPEED® Datacom Solutions: Trusted by Contractors for Speed, Quality, and Network Performance

Cable Solutions for Contractors: GenSPEED® Overview

Categories : Digital Solutions 

GenSPEED® cable solutions for contractors are designed for speed, quality, and network performance. Built to support demanding installations and modern projects.

Highland Heights, KY   -   Feb 25, 2026 - 09:00 AM

 

Contractors face increasing pressure to deliver networks that move more data, support more devices, and perform across every type of environment—from risers and plenum spaces to outdoor pathways and underground conduits. To stay on schedule and keep customers satisfied, contractors need datacom solutions that are easy to install, handle increasing data demands, and keep performing even on the toughest jobsites. 

Fortunately, there’s only one name you need to know to help meet these demands: GenSPEED® copper & fiber datacom cable solutions from Prysmian. Designed for real-world installations, GenSPEED®’s extensive offering delivers the versatility, durability, and performance needed to future-proof networks while streamlining every pull.

 

MAXimize Quality & Performance

Prysmian’s latest datacom network innovation is GenSPEED® 6 MAX, engineered to exceed testing and performance requirements, enabling higher margins and fewer roadblocks. GenSPEED® 6 MAX delivers exceptional quality and performance, guaranteed to 350 MHz, with a 7% Insertion Loss improvement over standard Cat 6. And it’s made right here in the US at our plant in Lawrenceburg, Kentucky, delivering BABA- and BEAD-compliant solutions and supplies without delays or added fees.

GenSPEED® 6 MAX Solutions

 

Streamline Installation while Reducing Costs 

For indoor environments like data centers where protection is essential, GenSPEED® 6 MAX Interlock Armored Cable is a rugged solution that makes installs easier than ever. The armor delivers mechanical protection without conduit, allowing for single-pull installations so you can simplify timelines and reduce material and labor costs. 

 

OSP Solutions for Tough Outdoor and Underground Jobs 

Outdoor and underground runs require cabling that can withstand extreme moisture, UV exposure, and temperatures. Prysmian has a range of GenSPEED® OSP solutions built to extend networks seamlessly from indoors to the outside plant with confidence. 

GenSPEED® 22 AWG OSP Cable uses an innovative cross-web design that improves pair separation and electrical performance. It’s rated for temperature extremes and the gel-filled construction blocks moisture migration in underground and wet environments.

 

Copper, Fiber, and PoE-Ready Solutions for Any Job

Prysmian’s GenSPEED® lineup also includes a broad range of copper category cables—Cat 6A, 6, 5e, and Category 3—in shielded and unshielded constructions. We created GenSPEED® 10 MTP™, the world’s first 0.230-inch Cat 6A cable, to reduce tray and conduit fill while complying with TIA standards in tight spaces and high-density pathways.

GenSPEED® Fiber Solutions

For PoE-heavy environments, GenSPEED® EfficienCMAX® is ideal for extended-reach installations across buildings and campuses, including cameras, WAPs, access control, and building automation. 

GenSPEED® optical fiber constructions are also available for long-distance, high-speed installations, delivering complete copper and fiber solutions for any network size, scale, or speed. 

 

NEW! LEEDing With EPDs 

For projects that require sustainability documentation, Prysmian now provides EPDs for GenSPEED® solutions to support LEED certification and other sustainability efforts. These documents provide a clear and transparent report of verified, objective, and comparable environmental performance data throughout the entire product life cycle. 

Whether your project calls for OSP cable that can withstand the elements, easy-to-install armored solutions, high-power PoE support, or space-saving Cat 6A, GenSPEED® datacom solutions help contractors deliver fast, reliable networks with fewer complications and greater efficiency. 

Click here to learn more, or contact your Prysmian representative to discover how GenSPEED® is built for the jobsite and engineered for the future.