Anaconda® Mining & Tunneling Cable Solutions

Mining Power & Control Cable Solutions

Prysmian provides reliable solutions tailored to the specialized needs and harsh conditions of both surface and underground mining industries. 

Our mining and tunneling cables, designed for professionals such as OEMs, contractors, installers, and mining companies, are recognized for their high performance. This excellence stems from our ongoing collaboration with mining companies and Prysmian's research and development teams, showcasing our commitment to fulfilling industry requirements.

Key Features of Prysmian Mining Cables

With decades of expertise, Prysmian’s mining cables are designed for optimal performance and cost efficiency. Our exceptional design and construction, which utilize industry-standard materials and advanced technology, guarantee reliable operation throughout the cable's lifespan, leading to the lowest cost per ton. 

 

Prysmian’s mining cables offer:

  • Longer lifetime
  • Chemical and climate resistance
  • Exceptional reliability
  • Customized and multifunctional engineering
  • The smallest possible dimensions
  • Repair services
  • Exceptional safety level

Prysmian’s mining cables are manufactured in accordance with the following industry standards:

  • ICEA S75-381 Portable and Power Feeder Cables for use in mines and similar applications
  • CAN/CSA-C22.2 No. 96 Portable Power Cables, and certified by Energy, Mines and Resources Canada
  • CAN/CSA-C22.2 No. 96.1 Mine Power Feeder Cables
  • Mine Safety and Health Administration flame test requirements and accepted for listing by MSHA

 

Regardless of the application, Prysmian can provide the best performance, best fit, and best cost solution for any mining application.

 

Prysmian's Mining Solutions Literature Available for Download

Anaconda® Brand

When it comes to reliability and performance in mining cables, one name stands out: Anaconda®. Recognized as the industry standard for toughness, flexibility, and exceptional durability, Anaconda is engineered to withstand the most severe demands of challenging mining applications. It is the world's leading extra-heavy-duty mining-grade cable.

Industrial Cord

For mining applications that require flexibility and resilience against extreme temperatures, oil, chemicals, moisture, and abrasion, Prysmian offers high-quality industrial cables that meet or exceed OSHA, MSHA, and other industry standards, including UL and CSA.

Cables for Underground and Surface Mining

Type W cables are known for their durability and flexibility. These non-shielded, 2 kV portable power cables feature full-size ground conductors in configurations with more than two conductors, making them suitable for industrial and mining applications. Available in both flat and round designs, these cables are built to resist crushing and minimize kinking, ensuring reliability in environments that involve significant flexing and twisting. 

The round construction, in particular, is ideal for use with mobile mining equipment because it is easy to handle, move, and relocate. Additionally, Type W cables can come equipped with tinned copper conductors, which enhance their flexibility and resistance to wire breakage—making them perfect for applications that require repetitive movement. For scenarios where the cable is not subject to frequent movement, a cost-effective option with bare-copper ground conductors is also available.

GO TO PRODUCTS →

Type G and G-GC cables are non-shielded, 2 kV, flexible, portable power cables that feature a ground wire for each conductor. The G-GC cables additionally include a “ground check” wire, which provides fail-safe ground monitoring to ensure maximum safety. Both cable types are available in flat constructions that resist crushing and minimize kinking, making them suitable for applications that involve extensive flexing and twisting. They also come in round constructions, which are ideal for mobile mining equipment due to their ease of handling, movement, and relocation. 

These cables can be equipped with tinned copper conductors for enhanced flexibility and increased resistance to wire breakage, making them perfect for applications that require repetitive movement. Alternatively, they are available with bare copper conductors, offering a more cost-effective option for applications where the cable does not undergo repetitive movement.

GO TO PRODUCTS →

The SHD-GC cables are shielded, heavy-duty portable power cables designed for use as trailing cables on AC mining equipment. They are available in voltage ratings ranging from 2 kV to 35 kV. These cables include a ground-check conductor for fail-safe monitoring, ensuring safety in environments where induced voltages in the grounding system may pose a hazard. 

In addition, SHD-GC cables can be used for low- and medium-voltage AC circuits where shielding is either desired or required. They feature a reinforced, two-layer, extra-heavy-duty lead-cured Chlorinated Polyethylene (CPE) jacket and come with Tinned Copper/Textile Composite Braid Shielding for maximum flexibility and durability. 

These cables are offered with tinned copper conductors for improved flexibility and greater resistance to wire breakage, especially in applications that involve repetitive movement. For situations where repetitive movement is not a concern, bare copper conductors are available as a cost-effective option.

GO TO PRODUCTS →

Type MP-GC cables are shielded power cables rated from 5 kV to 35 kV. These round, mining-grade power feeder cables are designed for durability and ease of handling, simplifying installation. The heavy-duty, single-layer jacket offers mechanical protection and enhanced resistance to abrasion, cuts, tears, and torsion, ensuring reliability in underground, aerial, duct, and direct burial applications.

GO TO PRODUCTS →

Welding cables are used as secondary-voltage resistance welding leads or in power supply applications that do not exceed 600 volts AC.

GO TO PRODUCTS →

Tunneling Cables

Type SHD-GC cables are heavy-duty, shielded portable power cables that come in voltage ratings from 2 kV to 25 kV. They are specifically designed for use as trailing cables on AC mining equipment, where a ground-check conductor is essential for fail-safe monitoring. These cables are not only versatile but also durable, providing a long-lasting solution for your power needs. 

Our SHD-GC cables feature a reinforced, two-layer, extra-heavy-duty jacket made from lead-cured Chlorinated Polyethylene (CPE). Additionally, they are equipped with Tinned Copper/Textile Composite Braid Shielding, which ensures maximum flexibility and durability. 

Customers can choose between tinned copper conductors, which enhance flexibility and provide increased resistance to wire breakage in applications requiring repetitive movement, or bare copper conductors for a more cost-effective solution when the cable is not subject to constant movement.

GO TO PRODUCTS →

Type MP-GC cables are shielded power cables designed for voltages ranging from 5 kV to 35 kV. They are intended for relatively stationary installations in various applications, including underground, aerial, duct, or direct burial. These round, mining-grade power feeder cables are easy to handle. The heavy-duty, single-layer jacket offers mechanical protection and enhances resistance to abrasion, cutting, tearing, and twisting.

GO TO PRODUCTS →

AIRGUARD® Armored Cable Solutions

AIRGUARD® cable systems are innovative solutions suitable for a variety of applications. Our proprietary polymeric-armored cable technology eliminates the need for outdated options like interlocked and continuously corrugated welded (CCW) cables. These systems come in different constructions, including high-voltage, medium-voltage, low-voltage, instrumentation, and fiber-optic cables.

Contact us


Mining - US

Inside Sales