Low Voltage Cables

Low Voltage Cables: A Complete Distributor Guide

Categories : Electrification  Power Grid 

Learn about low voltage cables, their construction, types, and applications. This guide helps distributors select the right cable for each project. 

Highland Heights, KY   -   Feb 17, 2026 - 09:00 AM

By Patrick Luiz, Product Development Engineer, and Wayne Walters, Engineering Services Manager, Industrial & Construction, Prysmian North America

 

Low voltage cables power everything from utility distribution networks to factory floors. Rated at 2,000 volts or below, these cables face different environmental demands depending on their application. For distributors and resellers, success comes down to matching the right cable to each customer's problem. Customers call with urgent needs and expect immediate answers about specifications, availability, and compliance. The distributors who drive stock strategically, respond confidently, and guide customers through technical decisions that affect project timelines and budgets.

 

What Are Low Voltage Cables? 

Low voltage cables transmit electrical power at voltages at or below 2,000 volts. Most applications use 600-volt-rated cables. These cables distribute electricity from secondary transformers to end-use equipment in residential, commercial, and industrial settings. 

Construction features several key components. Conductors made from copper or aluminum carry the electrical current. Insulation materials, such as cross-linked polyethylene (XLPE), ethylene-propylene rubber (EPR), or polyvinyl chloride (PVC), protect conductors. Outer jackets provide additional mechanical and chemical protection against environmental factors. Some designs incorporate grounding conductors and specialized coatings to enhance durability.

Cable ratings specify maximum operating voltage and temperature. Most low voltage cables operate at 90°C in wet or dry conditions. Manufacturers test cables to ensure they meet mechanical, electrical, and thermal performance standards. Proper construction ensures cables operate safely in direct burial, conduit, cable tray, and aerial installations.

 

Types of Utility Low Voltage Cables

 

Underground Distribution Cables 

Underground distribution cables deliver power through direct buried installations and duct systems. Configuration choice depends on the electrical system. Duplex cables deliver single-phase power, triplex cables serve three-wire split-phase systems, and quadruplex cables handle three-phase four-wire distribution. Single-conductor cables offer flexibility when phases need separate installation. Bundled configurations speed installation in direct burial applications or in conduit. Lead-free XLPE insulation provides moisture, mechanical, and sunlight resistance and maintains performance in temperatures up to 90°C. For greater robustness in direct burial applications, high-density cross-linked polyethylene (HD-XLPE) provides enhanced resistance to abrasion, impact, and other mechanical damage.

 

Underground Network Cables 

Secondary network cables serve congested urban environments, where reliability is paramount. These cables use track-resistant, low-smoke, zero-halogen (LSZH) jackets that reduce toxic fume and smoke generation during fires, making them ideal for densely populated areas. Compressed copper conductors with flame-retardant Ethylene Alkene Copolymer (EAM) insulation ensure maximum ampacity and ease of installation.

 

Overhead Service Drop Cables 

Overhead cables connect utility poles to building service entrances. Neutral-supported designs include two or three insulated phase conductors twisted around a bare neutral, such as an aluminum conductor steel-reinforced (ACSR) or an all-aluminum-alloy conductor (AAAC) neutral. The neutral provides mechanical support while serving as a grounding path. Weather-resistant XLPE insulation protects against sunlight, moisture, and temperature extremes. 

 

Self-Repairing Cables 

Self-healing technology represents a major advancement in cable reliability. Patented designs incorporate channels of specialized compounds that automatically repair insulation damage. Small punctures from digging equipment or rodent activity seal themselves quickly. The self-repairing mechanism prevents moisture ingress and reduces service interruptions. These cables significantly lower maintenance costs in direct-buried applications. 

 

Industrial and Construction Low Voltage Cables 

Industrial and construction low voltage cables can be found in applications addressing power interconnect needs in mobile homes, residential & commercial buildings, manufacturing & petrochemical plants, and data centers. Cables are designed for powering, control, or monitoring (instrumentation) applications.

 

Residential Cable 

Common Types: NM, SE

Type NM (non‑metallic sheathed) cable and SE (service‑entrance) cable are both used in residential wiring, but serve different roles. NM cable, commonly known as Romex, is intended for indoor use in dry, protected areas and consists of insulated conductors wrapped in a flexible, nonmetallic jacket. SE cable is built with a tougher, weather‑resistant outer sheath, making it suitable for exterior or exposed installations, especially where electrical service enters a home. In short, NM is ideal for interior branch circuits, while SE is designed for harsh outdoor conditions and higher durability requirements.

 

Building Wire 

Common Types: THHN / THWN, XHHW
Additional Type:  MTW / USE-2 / RHH / RHW-2 / T90 / RW90 / PV / THW-2 / TEW / TFFN / TFN / TEWN) 

THHN and THWN wires are common types of building wire used in residential and commercial electrical systems and share many similarities. THHN (Thermoplastic High‑Heat‑Resistant Nylon‑Coated) wire is designed for dry locations and offers excellent heat resistance with its nylon outer jacket. THWN (Thermoplastic Heat-and-Water-Resistant Nylon‑Coated) has a similar construction but is also rated for wet locations, making it more versatile for conduit runs exposed to moisture. In practice, most modern wire is dual‑rated as THHN/THWN‑2, allowing it to be used safely in both dry and wet conditions. 

XHHW (Cross‑Linked High‑Heat‑Resistant, Water‑Resistant) wire is a durable building wire designed for both wet and dry locations and is commonly used in commercial and industrial electrical systems. It features cross‑linked polyethylene (XLPE) insulation, which provides excellent resistance to heat, moisture, chemicals, and abrasion. This makes XHHW suitable for conduit, raceways, and service‑entrance applications where higher temperature ratings and improved toughness are needed. Overall, XHHW offers superior performance in demanding environments compared to standard thermoplastic‑insulated wires.

 

Metal Clad (Interlocked Armor) Cables 

Common Types: MC (often referred to as AIA)

Type MC (Metal‑Clad) and Type AIA (Aluminum Interlocked Armor) cables are both armored cables designed to protect electrical conductors in environments where physical damage may occur. MC cable uses steel or aluminum interlocked armor over insulated conductors, making it flexible, durable, and suitable for exposed or concealed installations in commercial and industrial settings. AIA cable is a subset of armored cable that features aluminum interlocked armor, specifically offering a lightweight yet strong protective layer often used for power distribution, control circuits, and harsh‑environment applications. Both options provide mechanical protection without requiring a separate conduit, improving installation efficiency and safety.

 

Tray Cable 

Common Types: TC, TC-ER

Type TC (Tray Cable) and Type TC‑ER (Tray Cable–Exposed Run) cables are used for power and control circuits in industrial and commercial settings. TC cable is designed for installation in cable trays, raceways, or approved indoor locations, offering good mechanical and chemical resistance. TC‑ER cable provides all the benefits of standard TC cable, with an added Exposed Run rating, allowing it to be installed outside a raceway or tray for up to 6 feet while still meeting crush and impact requirements. This makes TC‑ER more versatile and easier to install in areas where conduit is not practical.

 

Hazardous Locations

Common Types:  MC-HL / TC-ER-HL

MC‑HL (Metal‑Clad – Hazardous Location) and TC‑ER‑HL (Tray Cable – Exposed Run – Hazardous Location) cables are specialized wiring types designed for use in classified hazardous areas. MC‑HL cable features metal armor and robust construction that meet strict crush, impact, and gas/vapor‑tightness requirements, making it suitable for Class I, II, and III hazardous locations where flammable gases or dusts may be present. TC‑ER‑HL cable provides similar hazardous‑location compliance but in a tray‑rated design that also permits limited exposed‑run installation without conduit. Both cable types offer enhanced safety and durability, providing reliable power and control wiring in demanding industrial environments.

 

Cord

Common Types: S / SO / SOOW / W / G

Type S, SOOW, W, and G cables are all portable power cables designed for demanding industrial and commercial applications, but each has specific strengths. Type S is a flexible service cord suitable for medium‑duty indoor and outdoor use. SOOW cable is an oil‑resistant, water‑resistant, and weather‑resistant version of Type S, making it ideal for harsh environments and heavy‑duty equipment. Type W cable is even more rugged, built for mining, construction, and other extreme conditions that require high durability and flexibility. Type G cable includes grounding conductors and is used for portable power distribution where enhanced safety and grounding are essential. Together, these cable types offer reliable options for a wide range of portable power needs.

 

Other Cables 

Application-focused cables are those designed for fire alarm systems, security networks, and process control. Shielded versions protect against electromagnetic interference. Plenum-rated cables meet strict smoke- and flame-spread requirements for air-handling spaces. Various conductor counts and gauges accommodate different system architectures.

 

Key Applications of Low Voltage Cables

 

Utility Secondary Distribution

Utilities rely on low voltage cables to distribute power from neighborhood transformers to customer meter bases. Underground systems protect cables from weather damage and visual impact. Multiplexed configurations reduce installation costs by bundling phase conductors and neutrals. Abuse-resistant designs increase robustness in direct burial applications by protecting against dig-ins and withstanding stresses from soil settlement and ground movement. Service life often exceeds 40 years with proper installation.

 

Commercial Buildings 

Commercial facilities use low voltage cables throughout their electrical infrastructure. Feeder cables connect main distribution panels to subpanels throughout the building, while branch circuits deliver power to lighting, receptacles, and equipment. Cable tray installations provide flexibility for future modifications. Fire-rated cables protect vertical risers and plenum spaces, meeting building code requirements that specify specific cable types for each location.

 

Industrial Plants

Manufacturing facilities present unique challenges for cable systems. Heavy machinery generates electrical noise that can interfere with control signals. Shielded cables protect sensitive instrumentation from electromagnetic interference. Variable frequency drive (VFD) cables handle harmonics and voltage spikes from motor controls. Chemical-resistant jackets survive exposure to process fluids. Temperature ratings accommodate hot environments near furnaces and heat-treating equipment.

 

Data Centers 

Data centers use low voltage cables to power server racks, cooling systems, and network equipment in densely packed environments. Raised-floor systems conceal power cables alongside fiber optic runs, while low-smoke cables minimize damage during fires. High conductor counts reduce the number of home runs to distribution panels, cutting installation time and complexity. Careful attention to ampacity prevents overheating in these densely packed installations, where cable management systems organize hundreds of individual runs.

 

Renewable Energy Systems 

Solar and wind installations use low voltage cables to connect panels or turbines to inverters and carry power to collection points. Sunlight-resistant insulation prevents degradation in outdoor environments, while moisture-blocking designs protect buried runs from groundwater. Flexible constructions accommodate movement in tracking systems, and chemical-resistant jackets handle exposure to cleaning agents and environmental contaminants. Temperature ratings cover the extremes of desert and arctic climates.

 

Safety and Compliance Standards for Low Voltage Cabling 

Low voltage cables must meet various industry standards depending on their application. UL (Underwriters Laboratories) establishes product safety requirements through standards such as UL 44 for thermoset-insulated wires and UL 854 for service entrance cables. ICEA (Insulated Cable Engineers Association) publishes design and testing specifications, while NEMA (National Electrical Manufacturers Association) coordinates standards development across the industry. The National Electrical Code (NEC) governs installation practices and specifies acceptable cable types for non-utility applications in different locations. Wet-location ratings allow installation in areas with moisture, while direct burial cables must resist soil chemicals and mechanical damage. Type TC-ER cables qualify for exposed-run installations in industrial facilities, and plenum cables meet stringent flame-spread and smoke-density limits for air-handling spaces. 

Environmental regulations drive material selection decisions. Lead-free constructions comply with EPA requirements for leachable content, and RoHS (Restriction of Hazardous Substances) directives eliminate toxic materials from manufacturing. Low-smoke, zero-halogen cables reduce toxic fume generation during fires, while fire test standards like IEEE 383 and UL 1685 verify flame resistance and smoke characteristics. 

Canadian Standards Association (CSA) standards govern installations north of the border; CSA C22.2 covers product construction, and CSA C22.1 addresses installation requirements. International standards, such as IEC (International Electrotechnical Commission) specifications, apply to export markets. Distributors must verify that cables carry the appropriate certifications for their target markets.

 

Market Trends in Low Voltage Cabling 

The global low voltage cable market continues its upward trajectory, reaching $153.7 billion in 2025 with projections to hit $267.56 billion by 2035. Urbanization drives much of this 5.7% annual expansion as cities modernize infrastructure and new construction projects multiply. Renewable energy installations add another growth layer, with solar and wind facilities creating steady cable demand alongside traditional building projects. 

Underground installations are capturing an increasing market share, expected to reach 58% of revenue by 2035. Utilities recognize that buried cables deliver superior reliability compared to overhead systems, which are exposed to weather damage and vegetation contact. The conversion from overhead to underground continues as grid operators prioritize service quality and reduce outage frequency. 

Data center construction accelerates cable consumption across multiple product categories. The data center market alone is projected to reach $613 billion by 2033, growing at 11% annually as cloud computing and digital transformation reshape business operations. Hyperscale facilities consume massive cable volumes for power distribution, while edge computing sites bring smaller but multiplying installations closer to end users. 

Regional dynamics shape market opportunities. Asia-Pacific leads global growth, with over 37% projected market share by 2035, driven by infrastructure mega-projects and rapid residential development. North America maintains strong consumption growth driven by data center expansion and ongoing grid modernization. Copper dominates conductor specifications, though distributors stock aluminum alternatives for budget-conscious customers and specific applications where cost trumps conductivity.

 

Meeting Customer Demand for Low Voltage Cables with Prysmian 

As the world leader in cable solutions, Prysmian brings unmatched expertise to low voltage power distribution. Our comprehensive portfolio spans utility, industrial, and commercial applications. We manufacture cables that meet the most demanding performance requirements while delivering exceptional value. 

Our product lines include proven technologies developed through decades of innovation. PowrServ® underground distribution cables serve utilities with reliable 600-volt solutions. SUPERSEAL® self-repairing cables protect buried installations from common damage sources. PowrNet® network cables deliver superior performance in congested urban environments. GenFree® low-smoke, zero-halogen cables provide maximum fire safety. Easy Glider® low-friction technology for easy cable installation. 

We customize solutions to match specific market requirements. Our engineering team works with distributors to address unique application challenges. Multiple insulation systems and conductor materials allow optimization for each installation environment. Flexible ordering accommodates both standard stock items and special configurations. 

Quality and compliance define our manufacturing standards. All products undergo rigorous testing to verify performance specifications. We maintain certifications from UL, CSA, and international standards bodies. Environmental compliance comes standard across our product range. Customers trust our cables to perform safely and reliably throughout their service life. 

Contact our team of cable industry experts to learn how we can support your low voltage cable inventory needs.